LM9036

正在供货

50mA、40V、低 IQ、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Ultra low Ground Pin Current (IGND ≤ 25µA for IOUT = 0.1mA)
  • Fixed 5V, 3.3V, 50mA Output
  • Output Tolerance ±5% Over Line, Load, and Temperature
  • Dropout Voltage Typically 200mV @ IOUT = 50mA
  • −45V Reverse Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40V Operating Voltage Limit

All trademarks are the property of their respective owners.

  • Ultra low Ground Pin Current (IGND ≤ 25µA for IOUT = 0.1mA)
  • Fixed 5V, 3.3V, 50mA Output
  • Output Tolerance ±5% Over Line, Load, and Temperature
  • Dropout Voltage Typically 200mV @ IOUT = 50mA
  • −45V Reverse Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40V Operating Voltage Limit

All trademarks are the property of their respective owners.

The LM9036 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036 is ideally suited for automotive and other battery operated systems. The LM9036 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036 has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

The LM9036 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036 is ideally suited for automotive and other battery operated systems. The LM9036 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036 has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM9036 Ultra-Low Quiescent Current Voltage Regulator 数据表 (Rev. E) 2013年 3月 25日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8243H-Q1EVM — DRV8243-Q1 具有硬件接口的汽车 H 桥驱动器评估模块

DRV824x-Q1 器件系列是完全集成式 H 桥驱动器,可广泛应用于汽车领域。DRV824x-Q1 器件可配置为单路 H 桥驱动器、两个独立的半桥驱动器。这款采用紧凑封装的单片芯片器件采用德州仪器 (TI) 专有的大功率 BiCMOS 工艺技术节点设计,可提供出色的电源处理和热性能,不仅封装尺寸小巧、易于布局,还可提供 EMI 控制、精确的电流检测和诊断功能,稳健性较高。DRV824x-Q1 具有相同的引脚功能和寄存器映射,利用可扩展电阻(电流能力)支持不同的负载,可更大程度减少设计改动。

该器件集成了 N (...)

用户指南: PDF | HTML
英语版 (Rev.E): PDF | HTML
TI.com 上无现货
评估板

DRV8243S-Q1LEVM — DRV8243-Q1 具有 SPI 接口的汽车 H 桥驱动器评估模块

DRV824x-Q1 器件系列是完全集成式 H 桥驱动器,可广泛应用于汽车领域。DRV824x-Q1 器件可配置为单路 H 桥驱动器、两个独立的半桥驱动器。这款采用紧凑封装的单片芯片器件采用德州仪器 (TI) 专有的大功率 BiCMOS 工艺技术节点设计,可提供出色的电源处理和热性能,不仅封装尺寸小巧、易于布局,还可提供 EMI 控制、精确的电流检测和诊断功能,稳健性较高。DRV824x-Q1 具有相同的引脚功能和寄存器映射,利用可扩展电阻(电流能力)支持不同的负载,可更大程度减少设计改动。

该器件集成了 N (...)

用户指南: PDF | HTML
英语版 (Rev.E): PDF | HTML
TI.com 上无现货
评估板

DRV8873SEVM — 具有硬件接口和集成式电流检测功能的 10A H 桥电机驱动器评估模块

DRV8873 是一款适用于工业和汽车应用的集成驱动器。该器件具有 10A 峰值电流能力和 4.5V 至 38V 的电压范围,可支持多种应用。

PH/EN 或 PWM 接口允许轻松连接到控制器电路,同时还允许独立的半桥控制,以驱动两个螺线管负载。电流镜接近于流经高侧 FET 的电流,并且不需要感应电阻器。

提供了低功耗睡眠模式,以通过关断多个内部电路实现极低的静态电流消耗。

借助 nFAULT 引脚上显示的故障状况并通过 SPI 寄存器,针对欠压锁定、电荷泵故障、过流保护、短路保护和过热等情况提供内部保护功能。

用户指南: PDF
TI.com 上无现货
评估板

MLTLDO2EVM-037 — 用于 DCY、DDA 和 KVU 封装的通用 LDO 线性稳压器评估模块

借助采用多种封装选项的 MLTLDO2EVM-037 低压降 (LDO) 评估模块 (EVM),设计工程师能评估可能用于其自身电路应用的线性稳压器采用多种常见封装时的运行情况和性能。这种 EVM 配置包含一个 DDA、3 引脚和 5 引脚 KVU 以及 DCY 封装,便于工程师焊接和评估部件。

用户指南: PDF
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
TO-252 (NDP) 3 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频