LMH0202
- SMPTE 292M, SMPTE 344M and SMPTE 259M Compliant
- Data Rates to 1.485 Gbps
- Dual Differential Inputs
- Dual 75Ω Differential Outputs
- Two Selectable Slew Rates
- Adjustable Output Amplitude
- Single 3.3V Supply Operation
- Commercial Temperature Range: 0°C to +70°C
- Typical Power Consumption: 250 mW in SD Mode and 300 mW in HD Mode
All trademarks are the property of their respective owners.
The LMH0202 Dual SMPTE 292M / 259M serial digital cable driver is a monolithic, high-speed cable driver designed for use in SMPTE 292M / 259M serial digital video and ITU-T G.703 serial digital data transmission applications. The LMH0202 drives 75Ω transmission lines (Belden 8281, Belden 1694A or equivalent) at data rates up to 1.485 Gbps.
The LMH0202 provides two selectable slew rates for SMPTE 259M and SMPTE 292M compliance. The output voltage swing is adjustable via a single external resistor.
The LMH0202 offers the flexibility to implement either dual differential inputs or a single differential input (externally routed via PCB) to dual differential outputs. The latter option provides an ideal solution for DVB-ASI applications where only the non-inverted outputs are typically used.
The LMH0202 is powered from a single 3.3V supply. Power consumption is typically 250 mW in SD mode and 300 mW in HD mode.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH0202 Dual SMPTE 292M / 259M Serial Digital Cable Driver 数据表 (Rev. C) | 2013年 4月 15日 | |||
选择指南 | Broadcast and Professional Video Interface Solutions (Rev. E) | 2017年 4月 5日 | ||||
应用手册 | AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) | 2013年 4月 26日 | ||||
应用手册 | AN-2145 Power Considerations for SDI Products (Rev. B) | 2013年 4月 26日 | ||||
应用手册 | AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) | 2013年 4月 26日 | ||||
设计指南 | 适用于 Xilinx FPGA 的模拟器件 解决方案指南 | 2012年 4月 24日 | ||||
应用手册 | High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems | 2009年 11月 12日 | ||||
设计指南 | Broadcast Video Owner's Manual | 2006年 11月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00352 — SDI 视频聚合参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。