LMR60420
- Functional Safety-Capable
- Wide operating input voltage: 3V to 36V (42V absolute maximum)
- Ultra-low quiescent current
- Shutdown current: 0.65µA
- No load standby current: 5µA
- Pin programmable output voltage options available in fixed 3.3V/ADJ and 5V/ADJ
- Adjustable output voltage range from 1V to 20V
- Low minimum tON (30ns typical)
- Optimized for low electromagnetic interference (EMI) requirements:
- Low inductance HotRod™ QFN package
- Spread spectrum options available
- Programmable switching frequency from 200kHz – 2.2MHz
- FPWM, PFM, or external frequency synchronization available
- Designed for scalable power supplies
- Pin compatible with LMR60406, LMR60410, LMR60430, and LMR60440
- Power-Good output for power sequencing
The LMR60420 is a 3V to 36V (42V transient), 2A synchronous buck converter designed for industrial applications. The LMR60420 offers variants with spread spectrum in an ultra-compact, 2.5mm × 2mm, HotRod QFN-9 package, which reduces inductance and achieves low electromagnetic interference (EMI) performance to facilitate qualification of industrial and other noise-sensitive designs. All device variants are capable of output voltages ranging from 1V to 20V by including a resistor divider between the output voltage node, feedback, and ground. Each variant of the device is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison Table provides details on the fixed output voltage options. The current-mode control architecture with 40ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation. An open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60420 allows the user to select between modes of operation. Forced pulse width modulation (FPWM) mode results in constant switching frequency across load while auto mode allows for seamless transitions between pulse width modulation (PWM) and pulse frequency modulation (PFM) switching. In auto mode, the LMR60420 consumes only 5µA of quiescent current, which makes sure of high efficiency at all loads. Few external components are needed allowing for compact PCB layout. The LMR60420 is a part of a family of pin compatible devices ranging in current levels from 0.6A to 6A.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LMR60420 3V to 36V, 2A , Synchronous, Buck Converter Optimized for High Power Density, Low EMI, and Low Output Capacitance 数据表 | PDF | HTML | 2024年 12月 11日 | ||
| 功能安全信息 | LMR60420, LMR60420-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 2024年 12月 12日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMR60440QEVM — LMR60440-Q1 评估模块
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| WQFN-HR (RAK) | 9 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。