主页 电源管理 DC/DC switching regulators DC/DC converters

LMR61428

正在供货

1.2V 至 14V、2.85A 2MHz 升压稳压器

产品详情

Rating Catalog Topology Boost, SEPIC Vin (max) (V) 14 Vin (min) (V) 1.2 Vout (max) (V) 14 Vout (min) (V) 1.24 Switch current limit (typ) (A) 2.85 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0001 Duty cycle (max) (%) 70
Rating Catalog Topology Boost, SEPIC Vin (max) (V) 14 Vin (min) (V) 1.2 Vout (max) (V) 14 Vout (min) (V) 1.24 Switch current limit (typ) (A) 2.85 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0001 Duty cycle (max) (%) 70
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 1.2V to 14V Input Voltage
  • Adjustable Output Voltage up to 14V
  • Switch Current up to 2.85A
  • Up to 2 MHz Switching Frequency
  • Low Shutdown Iq, <1µA
  • Cycle-by-Cycle Current Limiting
  • VSSOP Packaging (3.0 x 5.0 x 1.09mm)
  • WEBENCH Enabled

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • 1.2V to 14V Input Voltage
  • Adjustable Output Voltage up to 14V
  • Switch Current up to 2.85A
  • Up to 2 MHz Switching Frequency
  • Low Shutdown Iq, <1µA
  • Cycle-by-Cycle Current Limiting
  • VSSOP Packaging (3.0 x 5.0 x 1.09mm)
  • WEBENCH Enabled

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LMR61428 is a step-up DC-DC switching regulator for battery-powered and low input voltage systems that can achieve efficiencies up to 90%. It has a wide input voltage range from 1.2V to 14V and a possible regulated output voltage range of 1.24V to 14V. It has an internal 0.17Ω N-Channel MOSFET power switch.

The high switching frequency of up to 2MHz of the LMR61428 allows for tiny surface mount inductors and capacitors. Because of the unique constant-duty-cycle gated oscillator topology very high efficiencies are realized over a wide load range. The supply current is reduced to 80µA because of the BiCMOS process technology. In the shutdown mode, the supply current is less than 2.5µA. The LMR61428 is available in a VSSOP-8 package.

The LMR61428 is a step-up DC-DC switching regulator for battery-powered and low input voltage systems that can achieve efficiencies up to 90%. It has a wide input voltage range from 1.2V to 14V and a possible regulated output voltage range of 1.24V to 14V. It has an internal 0.17Ω N-Channel MOSFET power switch.

The high switching frequency of up to 2MHz of the LMR61428 allows for tiny surface mount inductors and capacitors. Because of the unique constant-duty-cycle gated oscillator topology very high efficiencies are realized over a wide load range. The supply current is reduced to 80µA because of the BiCMOS process technology. In the shutdown mode, the supply current is less than 2.5µA. The LMR61428 is available in a VSSOP-8 package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM2621 正在供货 1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流 VSSOP package is pin-to-pin compatible
功能与比较器件相同,但引脚排列有所不同
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
类型 标题 下载最新的英语版本 日期
* 数据表 LMR61428 Low Input Voltage, Step-Up DC-DC Converter 数据表 (Rev. A) 2013年 4月 4日
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024年 4月 24日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Working With Boost Converters 2015年 6月 15日
EVM 用户指南 AN-2281 LMR61428 Evaluation Module (Rev. A) 2013年 4月 26日
应用手册 AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
应用手册 AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
应用手册 AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
应用手册 AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
应用手册 AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013年 4月 23日
应用手册 AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
应用手册 AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
应用手册 Input and Output Capacitor Selection 2005年 9月 19日
更多文献资料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
应用手册 AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日
应用手册 了解开关模式电源中的升压功率级 1999年 3月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMR61428XMMEVM — LMR61428 评估模块

IntroductionThe LMR61428 evaluation module is designed to provide the power supply design engineer with a fully functional regulatordesign. The evaluation module takes the input from a single Li-Ion battery and boosts the voltage up to 5V at a constant loadcapability of 500mA. The switching (...)
用户指南: PDF
TI.com 上无现货
仿真模型

LMR61428 TINA Transient Model

SNVM650.ZIP (16 KB) - TINA-TI Spice Model
仿真模型

LMR61428 TINA Transient Reference Design

SNVM649.ZIP (62 KB) - TINA-TI Reference Design
仿真模型

LMR61428 Unencrypted PSpice Transient Model

SNVM947.ZIP (3 KB) - PSpice Model
仿真模型

LMR61428 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM050A.ZIP (66 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频