LMS1585A

正在供货

5A、13V 线性稳压器

产品详情

Rating Catalog Vin (max) (V) 13 Vin (min) (V) 2.5 Iout (max) (A) 5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.75 Vout (min) (V) 1.25 Fixed output options (V) 1.5, 3.3 Noise (µVrms) 38 Iq (typ) (mA) 7 Thermal resistance θJA (°C/W) 40.4 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 1200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 13 Vin (min) (V) 2.5 Iout (max) (A) 5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.75 Vout (min) (V) 1.25 Fixed output options (V) 1.5, 3.3 Noise (µVrms) 38 Iq (typ) (mA) 7 Thermal resistance θJA (°C/W) 40.4 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 1200 Operating temperature range (°C) -40 to 125
TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Fast Transient Response
  • Available in Adjustable, 1.5V, and 3.3V versions
  • Current Limiting and Thermal Protection
  • Commercial Temp. Tange: 0°C to 125°C
  • Industrial Temp. Range: −40°C to 125°C
  • Line Regulation 0.005% (typical)
  • Load Regulation 0.05% (typical)
  • Direct Replacement for LT 1585A/87
  • Fast Transient Response
  • Available in Adjustable, 1.5V, and 3.3V versions
  • Current Limiting and Thermal Protection
  • Commercial Temp. Tange: 0°C to 125°C
  • Industrial Temp. Range: −40°C to 125°C
  • Line Regulation 0.005% (typical)
  • Load Regulation 0.05% (typical)
  • Direct Replacement for LT 1585A/87

The LMS1585A and LMS1587 are low dropout positive regulators with output load current of 5A and 3A respectively. Their low dropout voltage (1.2V) and fast transient response make them an excellent solution for low voltage microprocessor applications.

The LMS1585A/87 are available in adjustable versions, which can set the output voltage with only two external resistors. In addition, they are also available in 1.5V and 3.3V fixed voltage versions.

The LMS1585A/87 circuits include a zener trimmed bandgap reference, current limiting and thermal shutdown. The LMS1585A/87 series are available in KTT (TO-263) and NDE (TO-220) packages.

The LMS1585A and LMS1587 are low dropout positive regulators with output load current of 5A and 3A respectively. Their low dropout voltage (1.2V) and fast transient response make them an excellent solution for low voltage microprocessor applications.

The LMS1585A/87 are available in adjustable versions, which can set the output voltage with only two external resistors. In addition, they are also available in 1.5V and 3.3V fixed voltage versions.

The LMS1585A/87 circuits include a zener trimmed bandgap reference, current limiting and thermal shutdown. The LMS1585A/87 series are available in KTT (TO-263) and NDE (TO-220) packages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMS1585A/LMS1587 5A and 3A Low Dropout Fast Response Regulators 数据表 (Rev. G) 2013年 7月 18日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 Linear power for automated industrial systems 2015年 1月 9日
应用手册 AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 2013年 5月 6日
应用手册 AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
应用手册 Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 2013年 5月 5日
应用手册 AN-1482 LDO Regulator Stability Using Ceramic Output Capacitors (Rev. A) 2013年 4月 25日
应用手册 Packaging Limits Range of Linear Regulators 2010年 5月 8日
应用手册 Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
应用手册 Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LMS1585A_1P5 PSpice Transient Model

SNVM590.ZIP (36 KB) - PSpice Model
仿真模型

LMS1585A_1P5 Unencrypted PSpice Transient Model

SNVMA83.ZIP (1 KB) - PSpice Model
仿真模型

LMS1585A_3P3 PSpice Transient Model

SNVM591.ZIP (36 KB) - PSpice Model
仿真模型

LMS1585A_3P3 Unencrypted PSpice Transient Model

SNVMA82.ZIP (1 KB) - PSpice Model
仿真模型

LMS1585A_ADJ PSpice Transient Model

SNVM592.ZIP (36 KB) - PSpice Model
仿真模型

LMS1585A_ADJ Unencrypted PSpice Transient Model

SNVMA81.ZIP (1 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
TO-220 (NDE) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频