LP5892-Q1
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Separated VCC and VR/G/B power supply
- VCC voltage range: 2.5V – 5.5V
- VR/G/B voltage range: 2.5V – 5.5V
- 48 current source channels from 0.2mA to 40mA
- Channel-to-channel accuracy: ±0.5% (typ.), ±3% (max.); device-to-device accuracy: ±0.5% (typ.), ±2.5% (max.)
- Low knee voltage: 0.27V (max.) when IOUT = 5mA
- 3-bits (8 steps) global brightness control
- 8-bits (256 steps) color brightness control
- Maximum 16-bits (65536 steps) PWM grayscale control
- 16 scan line switches with 190mΩ RDS(ON)
- Ultra-low power consumption
- Independent VCC down to 2.5V
- Lowest ICC down to 3.6mA with 50MHz GCLK
- Intelligent power saving mode with ICC down to 0.9mA
- Built-in SRAM to support 1–64 multiplexing
- Single device to support 48 × 16 LEDs or 16 × 16 RGB pixels
- Dual devices stackable to support 96 × 32 LEDs or 32 × 32 RGB pixels
- High speed and low EMI Continuous Clock Series Interface (CCSI)
- Only three wires: SCLK / SIN / SOUT
- External 50MHz (max.) SCLK with rising-edge transmission mechanism
- Internal frequency multiplier to support high frequency GCLK
- Optimized performances for LED matrix displays
- Upside and downside ghosting removal
- Low grayscale enhancement
- LED open, weak-short, short detection and removal
The LP5892-Q1 is a highly integrated common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. One LP5892-Q1 supports to drive 16 × 16 RGB pixels and two LP5892-Q1 devices support to drive 32 × 32 RGB pixels. To achieve low power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the LP5892-Q1 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5V) and ultra-low operation current (Icc down to 3.6mA).
The LP5892-Q1 implements a high speed rising-edge transmission interface to support high device count daisy-chained and high refresh rate while minimizing electrical-magnetic interference (EMI). The device supports up to 50MHz SCLK (external) and up to 160 MHz GCLK (internal). Meanwhile, the device integrates enhanced circuits and intelligent algorithms to solve the various display challenges in Narrow Pixel Pitch (NPP) LED display applications and mini and micro-LED products: dim at the first scan line, upper and downside ghosting, non-uniformity in low grayscale, coupling, caterpillar caused by open or short LEDs, which make the LP5892-Q1 a perfect choice in such applications.
The LP5892-Q1 also implements LED open/weak short/short detections and removals during operations and can also report those information out to the accompanying digital processor.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP5892-Q1 Automotive 48 Current Sources, 32 Scans, Common Cathode LED Matrix Driver 数据表 | PDF | HTML | 2025年 2月 2日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LP5891Q1EVM — 适用于 LP5891-Q1 48 × 16 共阴极矩阵 LED 显示驱动器的评估模块
LP5891-Q1 评估模块 (EVM) 用于评估矩阵 LED 显示驱动器 LP5891-Q1 的特性、运行和使用情况。LP5891-Q1 是一款高度集成的共阴极矩阵 LED 显示驱动器,具有 48 个恒流源和 16 个扫描 FET。LP5891-Q1 符合面向汽车应用的 AEC-Q100 标准。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RRF) | 76 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点