Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.2
Vos (offset voltage at 25°C) (max) (mV)
0.05
Offset drift (typ) (µV/°C)
0.1
Input bias current (max) (pA)
550
GBW (typ) (MHz)
0.9
Features
EMI Hardened, Small Size, Zero Drift
Slew rate (typ) (V/µs)
0.4
Rail-to-rail
In, Out
Iq per channel (typ) (mA)
0.125
Vn at 1 kHz (typ) (nV√Hz)
20
CMRR (typ) (dB)
112
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Iout (typ) (A)
0.03
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
-0.05
Input common mode headroom (to positive supply) (typ) (V)
0.05
Output swing headroom (to negative supply) (typ) (V)
0.006
Output swing headroom (to positive supply) (typ) (V)
-0.006
THD + N at 1 kHz (typ) (%)
0.003
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.2
Vos (offset voltage at 25°C) (max) (mV)
0.05
Offset drift (typ) (µV/°C)
0.1
Input bias current (max) (pA)
550
GBW (typ) (MHz)
0.9
Features
EMI Hardened, Small Size, Zero Drift
Slew rate (typ) (V/µs)
0.4
Rail-to-rail
In, Out
Iq per channel (typ) (mA)
0.125
Vn at 1 kHz (typ) (nV√Hz)
20
CMRR (typ) (dB)
112
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Iout (typ) (A)
0.03
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
-0.05
Input common mode headroom (to positive supply) (typ) (V)
0.05
Output swing headroom (to negative supply) (typ) (V)
0.006
Output swing headroom (to positive supply) (typ) (V)
-0.006
THD + N at 1 kHz (typ) (%)
0.003