主页 电源管理 电压基准 串联电压基准

采用 3 引脚 SOT-23 封装的汽车类 3.3V、50ppm/°C、50µA 串联(带隙)电压基准

REF3033-Q1 不推荐用于新设计
该产品会持续为现有客户提供。新设计应考虑替代产品。
open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
REF31-Q1 正在供货 汽车类、20ppm/°C(最大值)、100µA、3 引脚 SOT-23 串联电压基准 This product is a performance improvement.
功能与比较器件相同,但引脚排列有所不同
REF34-Q1 正在供货 汽车类低温漂、低功耗、小型串联电压基准 This device offers low temperature drift at 6 ppm/°C, has an enable pin to save power and has a quiescent current of 95 µA maximum.
REF35-Q1 正在供货 汽车类 650nA 静态电流、15ppm/°C 温漂、超低功耗精密电压基准 Improved quiescent current, noise and other parameters

产品详情

VO (V) 3.3 Temp coeff (max) (ppm/°C) 50, 60, 65, 80 Vin (min) (V) 3.301 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 Rating Automotive LFN 0.1 to 10 Hz (typ) (µVPP) 36 Iout/Iz (max) (mA) 25 Operating temperature range (°C) -40 to 85
VO (V) 3.3 Temp coeff (max) (ppm/°C) 50, 60, 65, 80 Vin (min) (V) 3.301 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 Rating Automotive LFN 0.1 to 10 Hz (typ) (µVPP) 36 Iout/Iz (max) (mA) 25 Operating temperature range (°C) -40 to 85
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Qualified for Automotive Applications
  • Low Dropout Voltage: 1 mV
  • High Output Current: 25 mA
  • High Accuracy: 0.2%
  • Low Quiescent Current: 50 µA (Max)
  • Excellent Specified Drift Performance
    • 50 ppm/°C (Max), TA = 0°C to 70°C
    • 75 ppm/°C (Max), TA = –40°C to 125°C
  • APPLICATIONS
    • Portable, Battery-Powered Equipment
    • Data Acquisition Systems
    • Medical Equipment
    • Hand-Held Test Equipment

  • Qualified for Automotive Applications
  • Low Dropout Voltage: 1 mV
  • High Output Current: 25 mA
  • High Accuracy: 0.2%
  • Low Quiescent Current: 50 µA (Max)
  • Excellent Specified Drift Performance
    • 50 ppm/°C (Max), TA = 0°C to 70°C
    • 75 ppm/°C (Max), TA = –40°C to 125°C
  • APPLICATIONS
    • Portable, Battery-Powered Equipment
    • Data Acquisition Systems
    • Medical Equipment
    • Hand-Held Test Equipment

The REF30xx is a precision low-power low-dropout voltage reference family available in a tiny SOT23-3 (DBV) package.

The REF30xx small size and low power consumption (50 µA max) make it ideal for portable and battery-powered applications. The REF30xx does not require a load capacitor.

Unloaded, the REF30xx can be operated with supplies within 1 mV of output voltage. The device is specified for the automotive temperature range of –40°C to 125°C.

The REF30xx is a precision low-power low-dropout voltage reference family available in a tiny SOT23-3 (DBV) package.

The REF30xx small size and low power consumption (50 µA max) make it ideal for portable and battery-powered applications. The REF30xx does not require a load capacitor.

Unloaded, the REF30xx can be operated with supplies within 1 mV of output voltage. The device is specified for the automotive temperature range of –40°C to 125°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 50 ppm/C Max, 50 uA, CMOS Voltage Reference 数据表 2010年 1月 11日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点