可提供此产品的更新版本
功能与比较器件相同,但引脚排列有所不同
SN65HVDA542-5-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
- Device HBM ESD Classification Level 3A
- Device CDM ESD Classification Level C6
- Device MM ESD Classification Level M4
- Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
- GIFT/ICT Compliant
- ESD Protection up to ±12 kV (Human-Body Model) on Bus Pins
- I/O Voltage Level Adapting
- SN65HVDA54x: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
- SN65HVDA54x-5: 5 V VCC Device Version
- Operating Modes:
- Normal Mode: All Devices
- Low Power Standby Mode (VCC Not Required, Only VIO Supply Needed Saving System Power)
- SN65HVDA540: No Wake Up
- SN65HVDA541: RXD Wake Up Request
- Silent (Receive Only) Mode: HVDA542
- High Electromagnetic Compliance (EMC)
- Protection
- Undervoltage Protection on VIO and VCC
- Bus-Fault Protection of –27 V to 40 V
- TXD Dominant State Time Out
- RXD Wake Up Request Lock Out on CAN Bus Stuck Dominant Fault (HVDA541)
- Thermal Shutdown Protection
- Power-Up/Down Glitch-Free Bus I/O
- High Bus Input Impedance When Unpowered (No Bus Load)
The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).
您可能感兴趣的相似产品
功能与比较器件相同,但引脚排列有所不同
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | SN65HVDA54x-Q1, SN65HVDA54x-5-Q1 5-V Can Transceiver With I/O Level Adapting and Low-Power Mode Supply Optimization 数据表 (Rev. D) | PDF | HTML | 2016年 8月 10日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点