产品详情

Bits (#) 18 Data rate (max) (Mbps) 52 Topology Open drain, Push-Pull Vin (min) (V) 1.4 Vin (max) (V) 3.6 Vout (min) (V) 1.4 Vout (max) (V) 3.6 Applications MMC, SD Card Features Output damping resistors, Output enable, Overvoltage tolerant inputs, Partial power down (Ioff) Technology family AVC Supply current (max) (mA) 0.02 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 18 Data rate (max) (Mbps) 52 Topology Open drain, Push-Pull Vin (min) (V) 1.4 Vin (max) (V) 3.6 Vout (min) (V) 1.4 Vout (max) (V) 3.6 Applications MMC, SD Card Features Output damping resistors, Output enable, Overvoltage tolerant inputs, Partial power down (Ioff) Technology family AVC Supply current (max) (mA) 0.02 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • Transceiver for Memory Card Interface [MultiMediaCard (MMC), Secure Digital (SD), Memory Stick™ Compliant Products, SmartMedia Card, and xD-Picture Card™]
  • Configurable I/O Switching Levels With Dual-Supply Pins Operating Over Full 1.4-V to 3.6-V Power-Supply Range
  • For Low-Power Operation, A Ports Are Placed in High-Impedance State When Card-Side Supply Voltage Is Switched Off
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection for Card-Side Pins (B Port)
    • ±15 kV (±12 kV on Pin 14B) - IEC 61000-4-2 ESD, Air-Gap Discharge
    • ±8 kV - IEC 61000-4-2 ESD, Contact Discharge
  • ESD Protection for A-Port Pins (Tested Per JESD 22) Exceeds
    • 2000-V Human-Body Model (A114-B
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

  • Transceiver for Memory Card Interface [MultiMediaCard (MMC), Secure Digital (SD), Memory Stick™ Compliant Products, SmartMedia Card, and xD-Picture Card™]
  • Configurable I/O Switching Levels With Dual-Supply Pins Operating Over Full 1.4-V to 3.6-V Power-Supply Range
  • For Low-Power Operation, A Ports Are Placed in High-Impedance State When Card-Side Supply Voltage Is Switched Off
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection for Card-Side Pins (B Port)
    • ±15 kV (±12 kV on Pin 14B) - IEC 61000-4-2 ESD, Air-Gap Discharge
    • ±8 kV - IEC 61000-4-2 ESD, Contact Discharge
  • ESD Protection for A-Port Pins (Tested Per JESD 22) Exceeds
    • 2000-V Human-Body Model (A114-B
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

The SN74AVCA406 is a transceiver for interfacing microprocessors with MultiMediaCards (MMCs), secure digital (SD) cards, Memory Stick™ compliant products, SmartMedia cards, or xD-Picture Cards™. It integrates high ESD protection, which eliminates the need for external ESD diodes. Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB0 and VCCB1. VCCA ,VCCB0 and VCCB1 can accept any supply voltage from 1.4 V to 3.6 V.

Memory card standards recommend high ESD protection for devices that connect directly to the external memory card. To meet this need, the SN74AVCA406 incorporates ±15-kV air-gap discharge and ±8-kV contact discharge protection on the card side. If VCCB0 and VCCB1 are switched off (no card inserted), the A-port outputs are placed in the high-impedance state to conserve power.

The SN74AVCA406 enables system designers to easily interface low-voltage microprocessors to different memory cards operating at higher voltages. The mode (MODE0 and MODE1) pins are used to configure the device to interface with different types of cards.

The SN74AVCA406 is offered in the 48-ball MicroStar Jr.™ ball grid array (BGA) package. This package has dimensions of 4 × 4 mm, with a 0.5-mm ball pitch for effective board-space savings. Memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the SN74AVCA406 an ideal choice for these applications.

The SN74AVCA406 is a transceiver for interfacing microprocessors with MultiMediaCards (MMCs), secure digital (SD) cards, Memory Stick™ compliant products, SmartMedia cards, or xD-Picture Cards™. It integrates high ESD protection, which eliminates the need for external ESD diodes. Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB0 and VCCB1. VCCA ,VCCB0 and VCCB1 can accept any supply voltage from 1.4 V to 3.6 V.

Memory card standards recommend high ESD protection for devices that connect directly to the external memory card. To meet this need, the SN74AVCA406 incorporates ±15-kV air-gap discharge and ±8-kV contact discharge protection on the card side. If VCCB0 and VCCB1 are switched off (no card inserted), the A-port outputs are placed in the high-impedance state to conserve power.

The SN74AVCA406 enables system designers to easily interface low-voltage microprocessors to different memory cards operating at higher voltages. The mode (MODE0 and MODE1) pins are used to configure the device to interface with different types of cards.

The SN74AVCA406 is offered in the 48-ball MicroStar Jr.™ ball grid array (BGA) package. This package has dimensions of 4 × 4 mm, with a 0.5-mm ball pitch for effective board-space savings. Memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the SN74AVCA406 an ideal choice for these applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 20
类型 标题 下载最新的英语版本 日期
* 数据表 +/-15 kV ESD-Protected Voltage-Translation Transceiver 数据表 (Rev. H) 2007年 1月 26日
应用手册 原理图检查清单 - 使用自动双向转换器进行设计的指南 PDF | HTML 英语版 PDF | HTML 2024年 12月 3日
应用手册 原理图检查清单 - 使用固定或方向控制转换器进行设计的指南 PDF | HTML 英语版 PDF | HTML 2024年 10月 3日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
应用手册 SDIO 的电压转换 PDF | HTML 英语版 PDF | HTML 2022年 5月 19日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
应用手册 Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 2015年 4月 30日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 选择正确的电平转换解决方案 (Rev. A) 英语版 (Rev.A) 2006年 3月 23日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
更多文献资料 LCD Module Interface Application Clip 2003年 5月 9日
用户指南 AVC Advanced Very-Low-Voltage CMOS Logic Data Book, March 2000 (Rev. C) 2002年 8月 20日
更多文献资料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
应用手册 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
应用手册 Dynamic Output Control (DOC) Circuitry Technology And Applications (Rev. B) 1999年 7月 7日
应用手册 AVC Logic Family Technology and Applications (Rev. A) 1998年 8月 26日
选择指南 Logic Guide (Rev. AC) PDF | HTML 1994年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

SN74AVCA406 IBIS Model

SCEM470.ZIP (142 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (DGG) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频