SN74LVC1G175

正在供货

具有异步清零功能的单路 D 类触发器

产品详情

Number of channels 1 Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (max) (MHz) 150 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 1 Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (max) (MHz) 150 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Max tpd of 4.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Max tpd of 4.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This single D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G175 device has an asynchronous clear (CLR) input. When CLR is high, data from the input pin (D) is transferred to the output pin (Q) on the clock's (CLK) rising edge. When CLR is low, Q is forced into the low state, regardless of the clock edge or data on D.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This single D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G175 device has an asynchronous clear (CLR) input. When CLR is high, data from the input pin (D) is transferred to the output pin (Q) on the clock's (CLK) rising edge. When CLR is low, Q is forced into the low state, regardless of the clock edge or data on D.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
SN74LVC1G175B-Q1 正在供货 具有异步清零功能的汽车级单路 D 类触发器 New Automotive-grade Pin2Pin replacement with wider supply voltage range (1.1-V to 5.5-V).

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 32
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74LVC1G175 Single D-Type Flip-Flop With Asynchronous Clear 数据表 (Rev. G) PDF | HTML 2015年 6月 30日
选择指南 Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
应用手册 慢速或浮点 CMOS 输入的影响 (Rev. E) PDF | HTML 英语版 (Rev.E) 2025年 3月 26日
产品概述 生成可切换的使能信号 PDF | HTML 英语版 PDF | HTML 2023年 6月 15日
应用手册 Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 2022年 12月 15日
选择指南 Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
应用手册 Push-Button Circuit (Rev. B) 2017年 11月 1日
应用手册 How to Select Little Logic (Rev. A) 2016年 7月 26日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
选择指南 小尺寸逻辑器件指南 (Rev. E) 最新英语版本 (Rev.G) 2012年 7月 16日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 CMOS 非缓冲反向器在振荡器电路中的使用 英语版 2006年 3月 23日
应用手册 选择正确的电平转换解决方案 (Rev. A) 英语版 (Rev.A) 2006年 3月 23日
产品概述 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
用户指南 Signal Switch Data Book (Rev. A) 2003年 11月 14日
用户指南 LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 2002年 12月 18日
应用手册 Texas Instruments Little Logic Application Report 2002年 11月 1日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
更多文献资料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
应用手册 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
应用手册 Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
更多文献资料 STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 2002年 3月 27日
应用手册 Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 1997年 12月 1日
应用手册 Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
应用手册 CMOS Power Consumption and CPD Calculation (Rev. B) 1997年 6月 1日
应用手册 LVC Characterization Information 1996年 12月 1日
应用手册 Input and Output Characteristics of Digital Integrated Circuits 1996年 10月 1日
应用手册 Live Insertion 1996年 10月 1日
设计指南 Low-Voltage Logic (LVC) Designer's Guide 1996年 9月 1日
应用手册 Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
TI.com 上无现货
评估板

5-8-NL-LOGIC-EVM — 支持 5 至 8 引脚 DPW、DQE、DRY、DSF、DTM、DTQ 和 DTT 封装的通用逻辑和转换 EVM

通用 EVM 旨在支持采用 DTT、DRY、DPW、DTM、DQE、DQM、DSF 或 DTQ 封装的任何逻辑或转换器件。电路板设计可实现灵活的评估。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
仿真模型

HSPICE MODEL OF SN74LVC1G175

SCEJ203.ZIP (87 KB) - HSpice Model
仿真模型

SN74LVC1G175 IBIS Model (Rev. A)

SCEM412A.ZIP (44 KB) - IBIS Model
参考设计

TIDA-01081 — 针对机器视觉应用的 LED 照明控制参考设计

此 LED 照明控制参考设计展示了一种独特方案,可驱动和控制包含多个大功率发光二极管 (LED) 的灯串。本参考设计以工业机器视觉系统为主要应用场景,同时适配其他工业及汽车照明应用需求。本设计支持用户对 LED 电流及时序进行编程,实现 LED 的安全过驱以提升照明亮度。本设计具备自主运行能力,同时支持通过隔离式接口实现触发或生成触发信号。内部电路模块可支持宽输入电压范围、可编程输入电流及输入功率控制,同时提供反极性、过压及过温保护。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01393 — 适用于 Xilinx® Zynq® UltraScale+™ MPSoC 应用的电源参考设计

此参考设计是一个可配置的电源解决方案,设计用于在各种用例中为 Xilinx® Zynq® UltraScale+ (ZU+) 全系列 MPSoC 器件供电。

TPS65086x PMIC 拥有各种版本,因而此设计能够为从具有双核 Arm® Cortex®-A53 应用处理器和双核 Arm Cortex-R5 实时处理器的基本 ZU2CG 器件到更高端的 ZU7EV、ZU19EG 和 ZU21DR 器件供电,这些器件可向 MPSoC 添加其他元件,例如图形处理单元、视频编解码器单元,以及多达 16 个 16.3Gbps 收发器。

此设计包括众多其他可与 TPS65086x (...)

设计指南: PDF
原理图: PDF
参考设计

TIDA-00210 — 用于双极步进驱动器的 75V/10A 受保护的全桥功率级参考设计

步进驱动器用于许多通常在 12VDC 至 48VDC 范围内运行的应用。TI 提供丰富的步进电机驱动器解决方案,具有业界通用的步进/方向和 PWM 控制接口。

对于需要更大扭矩和功率的应用,通常使用 48VDC 以上的电压(最高 100VDC)。TIDA-00210 可以为此类步进驱动器提供解决方案。TIDA-00210 使用基于 TIDA-00365 的两个受保护的全桥功率级并行配置。没全桥在标称 75VDC 和 10Arms 输出下工作,具有双极高压侧电流检测功能,利用集成放大器的 100V 全桥栅极驱动器 SM72295 和四个 100V NexFET 功率 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00365 — 适用于有刷直流驱动器的 75V/10A 受保护的全桥功率级参考设计

低电压有刷直流驱动器广泛用于多种应用。德州仪器 (TI) 提供了丰富的有刷直流电机驱动器解决方案系列,这些解决方案具有灵活的控制接口选项,适用于一个或多个高达 60V 的有刷直流电机。  对于需要更大扭矩和功率的应用,通常使用 60VDC 以上的电压。TIDA-00365 受保护全桥在标称 75VDC 输入和 10A 输出电流下工作,具有双极高压侧电流检测功能,利用集成放大器的 100V 全桥栅极驱动器 SM72295 和四个 100V NexFET 功率 MOSFET(具有超低栅极电荷和低热阻的小型 SON5x6 (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YZP) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian
USON (DRY) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频