TL783

正在供货

700mA、125V 可调节线性稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS7A4001 正在供货 具有使能功能的 50mA、100V、低 IQ、可调节低压降稳压器 Lower dropout voltage

产品详情

Output options Adjustable Output Iout (max) (A) 0.7 Vin (max) (V) 125 Vin (min) (V) 20 Vout (max) (V) 125 Vout (min) (V) 1.25 Rating Catalog Noise (µVrms) 38 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 15 Thermal resistance θJA (°C/W) 22 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 10000 Operating temperature range (°C) 0 to 125
Output options Adjustable Output Iout (max) (A) 0.7 Vin (max) (V) 125 Vin (min) (V) 20 Vout (max) (V) 125 Vout (min) (V) 1.25 Rating Catalog Noise (µVrms) 38 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 15 Thermal resistance θJA (°C/W) 22 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 10000 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Output Adjustable From 1.25 V to 125 V when Used with an External Resistor Divider
  • 700-mA Output Current
  • Full Short-Circuit, Safe-Operating-Area, and Thermal-Shutdown Protection
  • 0.001%/V Typical Input Voltage Regulation
  • 0.15% Typical Output Voltage Regulation
  • 76-dB Typical Ripple Rejection
  • Output Adjustable From 1.25 V to 125 V when Used with an External Resistor Divider
  • 700-mA Output Current
  • Full Short-Circuit, Safe-Operating-Area, and Thermal-Shutdown Protection
  • 0.001%/V Typical Input Voltage Regulation
  • 0.15% Typical Output Voltage Regulation
  • 76-dB Typical Ripple Rejection

The TL783 device is an adjustable three-terminal high-voltage regulator with an output range of 1.25 V to 125 V and a DMOS output transistor capable of sourcing more than 700 mA. It is designed for use in high-voltage applications where standard bipolar regulators cannot be used. Excellent performance specifications, superior to those of most bipolar regulators, are achieved through circuit design and advanced layout techniques.

The TL783 device is an adjustable three-terminal high-voltage regulator with an output range of 1.25 V to 125 V and a DMOS output transistor capable of sourcing more than 700 mA. It is designed for use in high-voltage applications where standard bipolar regulators cannot be used. Excellent performance specifications, superior to those of most bipolar regulators, are achieved through circuit design and advanced layout techniques.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 TL783 High-voltage Adjustable Regulator 数据表 (Rev. N) PDF | HTML 2015年 1月 29日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
TO-220 (KCS) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频