TLV2772
- High Slew Rate...10.5 V/µs Typ
- High-Gain Bandwidth...5.1 MHz Typ
- Supply Voltage Range 2.5 V to 5.5 V
- Rail-to-Rail Output
- 360 µV Input Offset Voltage
- Low Distortion Driving 600-
0.005% THD+N - 1 mA Supply Current (Per Channel)
- 17 nV/
Hz Input Noise Voltage - 2 pA Input Bias Current
- Characterized From TA = –55°C to 125°C
- Available in MSOP and SOT-23 Packages
- Micropower Shutdown Mode...IDD < 1 µA
- Available in Q-Temp Automotive
High Reliability Automotive Applications
Configuration Control / Print Support
Qualification to Automotive Standards
The TLV277x CMOS operational amplifier family combines high slew rate and bandwidth, rail-to-rail output swing, high output drive, and excellent dc precision. The device provides 10.5 V/µs of slew rate and 5.1 MHz of bandwidth while only consuming 1 mA of supply current per channel. This ac performance is much higher than current competitive CMOS amplifiers. The rail-to-rail output swing and high output drive make these devices a good choice for driving the analog input or reference of analog-to-digital converters. These devices also have low distortion while driving a 600-
load for use in telecom systems.
These amplifiers have a 360-µV input offset voltage, a 17 nV/
Hz input noise voltage, and a 2-pA input bias current for measurement, medical, and industrial applications. The TLV277x family is also specified across an extended temperature range (40°C to 125°C), making it useful for automotive systems, and the military temperature range (55°C to 125°C), for military systems.
These devices operate from a 2.5-V to 5.5-V single supply voltage and are characterized at 2.7 V and 5 V. The single-supply operation and low power consumption make these devices a good solution for portable applications. The following table lists the packages available.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 2.7-V High-Slew-Rate Rail-to-Rail Output Op Amps w/ Shutdown 数据表 (Rev. G) | 2004年 2月 23日 | |||
| 电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
| 应用手册 | 马达控制三相变频器中相电流Shunt检测电路设计 | 2014年 1月 16日 | ||||
| 应用手册 | TLV277x/TLV277xA EMI Immunity Performance | 2012年 12月 20日 | ||||
| 应用手册 | Stability Analysis Of Voltage-Feedback Op Amps, Including Compensation Technique (Rev. A) | 2001年 3月 12日 | ||||
| 应用手册 | Use of Rail-to-Rail Operational Amplifiers (Rev. A) | 1999年 12月 22日 | ||||
| 应用手册 | 3-V Accelerometer Featuring TLV2772 | 1998年 8月 31日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMP-PDK-EVM — 放大器高性能开发套件评估模块
放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。
AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:
- D(SOIC-8 和 SOIC-14)
- PW (TSSOP-14)
- DGK (VSSOP-8)
- DBV(SOT23-5 和 SOT23-6)
- DCK(SC70-5 和 SC70-6)
DIP-ADAPTER-EVM — DIP 适配器评估模块
借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。
DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:
- D 和 U (SOIC-8)
- PW (TSSOP-8)
- DGK(MSOP-8、VSSOP-8)
- DBV(SOT23-6、SOT23-5 和 SOT23-3)
- DCK(SC70-6 和 SC70-5)
- DRL (SOT563-6)
DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package
DIYAMP-EVM 是一个评估模块 (EVM) 系列,可为工程师和自制人员 (DIYer) 提供真实的放大器电路,使用户能够快速评估设计概念并验证仿真。该器件专为采用行业标准 SOIC-8 封装的双封装运算放大器而设计。它可实现各种电路配置,例如反相和同相放大器、Sallen Key 滤波器、多反馈滤波器、具有基准缓冲器的差动放大器、具有双反馈的 Riso、单端输入至差动输出、差动输入至差动输出、两个运算放大器仪表放大器和并联运算放大器。
DUAL-DIYAMP-EVM 让原型设计变得快速轻松,并使用常用的 0805 或 0603 表面贴装式元件。通过配置多种组合,此 EVM (...)
ANALOG-ENGINEER-CALC — 模拟工程师计算器
除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。
CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器
CIRCUIT060074 — 采用比较器的高侧电流检测电路
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDM-SERVODRIVE — 工业伺服驱动器和交流逆变器驱动器参考设计
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| PDIP (P) | 8 | Ultra Librarian |
| SOIC (D) | 8 | Ultra Librarian |
| TSSOP (PW) | 8 | Ultra Librarian |
| VSSOP (DGK) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点