TLV9023L
- Output latch with falling-edge triggered clear
- Three individual outputs plus AND output
- AND input for connecting multiple devices
- Power-on Reset (POR) for known start-up
- Latched state on power-up
- 1.65V to 5.5V supply range
- Precision input offset voltage: 300µV
- Rail-to-Rail inputs with fault tolerance
- 95ns typical propagation delay
- Low quiescent current: 22µA per channel
- Low input bias current: 5pA
- open-drain outputs with soft pull-up
- Full -40°C to +125°C temperature range
- 2kV ESD protection
The TLV9023L is a triple channel latching comparator with separate outputs and a combined AND output. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 95ns with a quiescent supply current of only 22µA per channel.
The unique feature of the TLV9023L is the output latching capability. The output latches upon the first high-to-low threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows the system controller to reset the latch after performing any needed tasks and meets safety-critical requirements.
These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.
The TLV9023L has open-drain outputs that can be pulled-up below or beyond the supply voltage for ORing multiple outputs or level translation. The AND output is push-pull to eliminate the need for a pull-up resistor for a output low start-up state.
The family is specified for the Industrial temperature range of -40°C to +125°C and are available in standard leaded and leadless packages.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TLV9023L Precision, Self-Latching Three Channel Comparator with AND Gate 数据表 | PDF | HTML | 2026-6-30 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMP-PDK-EVM — 放大器高性能开发套件评估模块
放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。
AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:
- D(SOIC-8 和 SOIC-14)
- PW (TSSOP-14)
- DGK (VSSOP-8)
- DBV(SOT23-5 和 SOT23-6)
- DCK(SC70-5 和 SC70-6)
SMALL-AMP-DIP-EVM — 用于小型封装运算放大器的评估模块
该 SMALL-AMP-DIP-EVM 可提供与许多业界通用小型封装连接的快捷接口,从而加快小型封装运算放大器的原型设计。该 SMALL-AMP-DIP-EVM 支持八种小型封装选项,包括 DPW-5 (X2SON)、DSG-8 (WSON)、DCN-8 (SOT)、DDF-8 (SOT)、RUG-10 (X2QFN)、RUC-14 (X2QFN)、RGY-14 (VQFN) 和 RTE-16 (WQFN)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| WQFN (RTE) | 16 | Ultra Librarian |