TPA3110D2
- 15-W/ch into an 8-Ω Loads at 10% THD+N From a 16-V Supply
- 10-W/ch into 8-Ω Loads at 10% THD+N From a 13-V Supply
- 30-W into a 4-Ω Mono Load at 10% THD+N From a 16-V Supply
- 90% Efficient Class-D Operation Eliminates Need for Heat Sinks
- Wide Supply Voltage Range Allows Operation From 8 V to 26 V
- Filter-Free Operation
- SpeakerGuard™ Speaker Protection Includes Adjustable Power Limiter Plus DC Protection
- Flow Through Pin Out Facilitates Easy Board Layout
- Robust Pin-to-Pin Short Circuit Protection and Thermal Protection With Auto Recovery Option
- Excellent THD+N / Pop-Free Performance
- Four Selectable, Fixed Gain Settings
- Differential Inputs
The TPA3110D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI Suppression Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard™ speaker protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a "virtual" voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.
The TPA3110D2 can drive stereo speakers as low as 4 Ω. The high efficiency of the TPA3110D2, 90%, eliminates the need for an external heat sink when playing music.
The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPA3110D2 15-W Fil ter-Free Stereo Class-D Audio Power Amplifier With Speakerguard™ 数据表 (Rev. F) | PDF | HTML | 2017年 4月 25日 | ||
| 应用手册 | Using Thermal Calculation Tools for Analog Components (Rev. A) | 2019年 8月 30日 | ||||
| 应用手册 | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
| 应用手册 | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
| 技术文章 | What are the building blocks of Bluetooth speakers? | PDF | HTML | 2017年 2月 21日 | |||
| 应用手册 | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013年 5月 1日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPA3110D2EVM — TPA3110D2 评估模块
TPA3110D2 评估模块包含一个 15W D 类立体声音频功率放大器和安装在电路板上的少量外部组件,它可用于直接驱动扬声器,这是借助用作输入的外部模拟音频源实现的。EVM 的默认输出滤波器配置支持无滤波器操作,但是也可轻松地配置为支持 LC 滤波器操作。EVM 也可配置成 30W D 类单声道音频功率放大器。
设计人员可以使用 TPA3110D2EVM 快速评估声音质量并验证其应用的规范性。另外,TPA3110D2EVM 用户指南还包含用作参考设计的原理图、布局和物料清单。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-00089 — 适用于立体声或 2.1 应用的超值条形音箱参考设计套件
与当今市场上的分立式解决方案相比,创建超值条形音箱参考设计套件的成本可以减少 30%。这种设计拥有大量填充选项,允许开发者轻松定制产品,无需重新设计 PCB。其软件包含两部分,第一部分是 MSP430 代码(完全开源),还有一个用于 Purepath Studio 家庭音频版本的代码文件。
TI 同时集成了用于 MSP430 的编程器和用于 PCM3070 (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。