产品详情

Package name SOT-5X3, USON, WSON Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 3 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 25 Dynamic resistance (typ) 1.2 Interface type USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Package name SOT-5X3, USON, WSON Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 3 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 25 Dynamic resistance (typ) 1.2 Interface type USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 1 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 USON (DRY) 6 1.45 mm² 1.45 x 1 WSON (DRS) 6 9 mm² 3 x 3
  • IEC61000-4-2 Level-4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • 5.5-A Peak Pulse Current (8/20-µs Pulse)
  • I/O Capacitance: 1.5 pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving DRY, DRL, and DRS Package
    Options
  • Alternate 2-, 4-, and 6-Channel Options Available:
    TPD2E2U06, TPD4E1U06, and TPD6E001
  • IEC61000-4-2 Level-4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • 5.5-A Peak Pulse Current (8/20-µs Pulse)
  • I/O Capacitance: 1.5 pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving DRY, DRL, and DRS Package
    Options
  • Alternate 2-, 4-, and 6-Channel Options Available:
    TPD2E2U06, TPD4E1U06, and TPD6E001

The TPD3E001 is a three-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD3E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD3E001 is available in space saving DRY (USON), DRL (SOT), and DRS (WSON) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD4E1U06, and TPD6E001 which are 2, 4, and 6 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

The TPD3E001 is a three-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD3E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD3E001 is available in space saving DRY (USON), DRL (SOT), and DRS (WSON) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD4E1U06, and TPD6E001 which are 2, 4, and 6 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPD3E001 Low-Capacitance 3-Channel ESD-Protection for High-Speed Data Interfaces 数据表 (Rev. F) PDF | HTML 2015年 10月 29日
应用手册 用于 USB 接口的 ESD 和浪涌保护 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 23日
应用手册 ESD 包装和布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
选择指南 System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ESDEVM — ESD 评估模块

静电敏感器件 (ESD) 评估模块 (EVM) 是用于 TI 大部分 ESD 产品系列的开发平台。为了测试任何型号的器件,该电路板支持所有传统的 ESD 封装结构。器件可以焊接到相应封装结构,然后进行测试。如果是典型的高速 ESD 二极管,则应采用阻抗受控布局来获取 S 参数并剥离电路板引线。如果是非高速 ESD 二极管,则应采用有布线连接到测试点的封装结构,以便轻松运行直流测试,例如击穿电压、保持电压、漏电流等。该电路板布局布线还可以通过将信号引脚短接至信号所在的位置,轻松地将任何器件引脚连接到电源 (VCC) 或地。
用户指南: PDF | HTML
TI.com 上无现货
参考设计

TIDA-00218 — 使用霍尔效应传感器的无触点、精密 AC 电流感应

此参考设计使用我们的霍尔感应技术,可在没有任何物理干预的情况下确定流经导线的交流电流。TIDA-00218 采用磁通集中器来集中交流载流导线周围的磁通量,而不让其逃逸到空气中,然后将该磁通量导入霍尔传感器。
用户指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-5X3 (DRL) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
WSON (DRS) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频