TPD4S1394
- IEEE 1394 Live Insertion Detection
- ESD Protection Exceeds IEC61000-4-2 (Level 4)
- ±15-kV Human-Body Model (HBM)
- ±6-kV IEC 61000-4-2 Contact Discharge
- 4-Channel Matching ESD Clamps for High-Speed Differential Lines
- Flow-Through, Single-in-Line Pin Mapping Simplifies Board Layout
- Available in an 8-Pin X2SON (DQL) package
- APPLICATIONS
- Firewire Interface
All other trademarks are the property of their respective owners
The TPD4S1394 provides robust system level ESD solution for the IEEE 1394 port, along with a live insertion detection mechanism for high-speed lines interfacing a low-voltage, ESD sensitive core chipset. This device protects and monitors up to two differential input pairs. The optimized line capacitance protects the data lines with data rates in excess of 1.6 GHz without degrading signal integrity.
The TPD4S1394 incorporates a live insertion detection circuit whose output state changes when improper voltage levels are present on the input data lines. The FWPWR_EN signal controls an external FireWire port power switch. During the live insertion event if there is a floating GND or a high level signal at the D+ or D– pins, the internal comparator detects the changes and pull the FWPWR_EN signal to a low state. When FWPWR_EN is driven low, there is an internal delay mechanism preventing it from being driven to the high state regardless of the inputs to the comparator.
Additionally, the TPD4S1394 performs ESD protection on the four inputs pins: D1+, D1–, D2+, and D2–. The TPD4S1394 conforms to the IEC61000-4-2 (Level 4) ESD protection and ±15-kV HBM ESD protection. The TPD4S1394 is characterized for operation over ambient air temperature of –40°C to 85°C.
A 0.1-µF decoupling capacitor is required at VCC.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPD4S1394 Firewire ESD Clamp With Live-Insertion Detection Circuit 数据表 (Rev. B) | PDF | HTML | 2016年 11月 30日 | ||
用户指南 | 阅读并了解 ESD 保护数据表 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023年 9月 22日 | |
应用手册 | ESD 保护布局指南 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 7月 25日 | |
白皮书 | Designing USB for short-to-battery tolerance in automotive environments | 2016年 2月 10日 | ||||
应用手册 | Protection for EOS for IEEE1394 lines with TPD4S1394 | 2010年 12月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
X2SON (DQL) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点