产品详情

Number of channels 6 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name UQFN, WQFN Peak pulse power (8/20 μs) (max) (W) 100 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 Features ESD Protection Clamping voltage (V) 15 Interface type LVDS, USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 6 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name UQFN, WQFN Peak pulse power (8/20 μs) (max) (W) 100 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 Features ESD Protection Clamping voltage (V) 15 Interface type LVDS, USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 1 Rating Catalog Operating temperature range (°C) -40 to 85
UQFN (RSE) 10 3 mm² 2 x 1.5 WQFN (RSF) 12 16 mm² 4 x 4
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • I/O Capacitance: 1.5-pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving RSE and RSF Package Options
  • Alternate 2-, 3-, 4-Channel Options Available:
    TPD2E2U06, TPD3E001, and TPD4E1U06
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • I/O Capacitance: 1.5-pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving RSE and RSF Package Options
  • Alternate 2-, 3-, 4-Channel Options Available:
    TPD2E2U06, TPD3E001, and TPD4E1U06

The TPD6E001 is a six-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD6E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD6E001 is available in space saving RSE (UQFN) and RSF (WQFN) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD3E001, and TPD4E1U06 which are 2, 3, and 4 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

The TPD6E001 is a six-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD6E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD6E001 is available in space saving RSE (UQFN) and RSF (WQFN) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD3E001, and TPD4E1U06 which are 2, 3, and 4 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPD6E001 Low-Capacitance 6-Channel ESD-Protection for High-Speed Data Interfaces 数据表 (Rev. D) PDF | HTML 2015年 9月 30日
选择指南 System-Level ESD Protection Guide (Rev. E) 2025年 8月 5日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
应用手册 ESD 包装和布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
用户指南 Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ESDEVM — 适用于 ESD 二极管封装(包括 0402、0201 等)的通用评估模块

静电敏感器件 (ESD) 评估模块 (EVM) 是用于 TI 大部分 ESD 产品系列的开发平台。为了测试任何型号的器件,该电路板支持所有传统的 ESD 封装结构。器件可以焊接到相应封装结构,然后进行测试。如果是典型的高速 ESD 二极管,则应采用阻抗受控布局来获取 S 参数并剥离电路板引线。如果是非高速 ESD 二极管,则应采用有布线连接到测试点的封装结构,以便轻松运行直流测试,例如击穿电压、保持电压、漏电流等。该电路板布局布线还可以通过将信号引脚短接至信号所在的位置,轻松地将任何器件引脚连接到电源 (VCC) 或地。
用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPD6E001 IBIS Model

SLLM179.ZIP (5 KB) - IBIS Model
参考设计

TIDEP0025 — 用于工业通信和电机控制的单芯片驱动器

该参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了硬件接口。该平台还使您能够在各种工业自动化设备中实现实时 EtherCAT 通信标准。该平台可以在工业自动化、工厂自动化或工业通信等应用中实现具有小占用空间、低功耗和单芯片解决方案的设计。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00204 — 符合 EMI/EMC 标准的工业温度双端口千兆位以太网 PHY 参考设计

此设计用于对两个工业级 DP83867IR 千兆位以太网 PHY 和 Sitara™ 主机处理器(含集成式以太网 MAC 和交换机)进行性能评估。此设计旨在满足 EMI 和 EMC 的工业要求。此设计的应用固件实现了适用于 PHY、UDP 和 TCP/IP 协议栈以及 HTTP Web 服务器示例的驱动程序。主机处理器配置为从板载 SD 卡引导预安装的固件。通过 USB 虚拟 COM 端口可访问 PHY 寄存器。通过 JTAG 接口可自行进行固件开发。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0022 — 具有集成 BiSS C 主接口的 ARM MPU 参考设计

在工业通信子系统 (PRU-ICSS) 上实现了 BiSS C 主协议。该设计提供可编程实时单元 (PRU) 的完整文档和源代码。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0035 — 具有集成 HIPERFACE DSL 主接口的 ARM MPU 参考设计

该参考设计在工业通信子系统 (PRU-ICSS) 上实现了 HIPERFACE DSL 主协议。两线制接口可将位置反馈线集成到电机电缆中。  它由 AM437x PRU-ICSS 固件和 TIDA-00177 收发器参考设计组成。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0050 — EnDat 2.2 系统参考设计

此参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了 EnDat 2.2 主协议栈和硬件接口。此设计由 EnDat 2.2 主协议栈、使用 RS-485 收发器的半双工通信,以及在 Sitara AM437x 工业开发工具包上实现的线路终端组成。  此设计经过全面测试,符合 HEIDENHAIN EnDat 2.2 标准。除了 EnDat 位置反馈之外,AM437x IDK 还能够支持工业通信和电机驱动,如 AM437x 单芯片电机控制设计指南中所述。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0054 — 适用于变电站自动化的并行冗余协议 (PRP) 以太网参考设计

此参考设计为智能电网输电和配电网络中的变电站自动化设备提供高可靠性、低延迟网络通信。它支持 IEC 62439 标准中使用 PRU-ICSS 的并行冗余协议 (PRP) 规范。此参考设计是 FPGA 方法的较低成本替代方法,可提供在无需额外组件的情况下添加 IEC 61850 支持等功能的灵活性和性能。
设计指南: PDF
原理图: PDF
参考设计

TIDEP-0075 — 工业通信网关 PROFINET IRT 转 PROFIBUS 主站参考设计

PROFINET 可实现高速、确定性通信和企业连接,因此正在成为自动化领域的主要工业以太网协议。但是,PROFIBUS 作为世界上常用的现场总线协议,出于保护过往投资的原因,该协议在未来许多年内仍会占有重要地位并将得到沿用。鉴于流程工厂的混合属性,该参考设计通过 Sitara™ AM57x 处理器的可编程实时单元与工业通信子系统 (PRU-ICSS),为现有现场总线技术向实时以太网网络的迁移提供核心支持。该设计在 AM572x 上实现 PROFIBUS 主站与 PROFINET IRT 器件功能:协议栈同步运行于 ARM Cortex-A15 核心,而整个 PROFINET 交换机和 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0078 — 适用于 AM572x 的 OPC UA 数据访问服务器参考设计

OPC UA 是一种工业机器对机器协议,设计用于在工业 4.0 下连接的所有机器之间实现互操作性和通信。此参考设计演示了 Matrikon OPC™ OPC UA 服务器开发工具包 (SDK) 的使用方法,允许使用嵌入在项目或设计中运行的 OPC-UA 数据访问 (DA) 服务器进行通信。OPC UA DA 处理实时数据,适用于时间对数据而言至关重要的工业自动化应用。提供了一个参考 OPC UA 服务器部署,用于访问 AM572x IDK 的 GPIO 功能。可以扩展参考代码,以便提供 AM572x IDK 板可以访问的任何数据的 OPC UA 接口,包括通过 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0043 — Acontis EtherCAT 主站协议栈参考设计

Acontis EC-Master EtherCAT 主站协议栈是一个可高度移植的软件栈,可在各种嵌入式平台上使用。EC-Master 支持高性能 TI Sitara MPU,它提供了先进的 EtherCAT 主站解决方案,客户可使用该解决方案实施 EtherCAT 通信接口板、基于 EtherCAT 的 PLC 或运动控制应用。EC-Master 架构设计不需要调度额外的任务,因此即使在无操作系统的平台(例如 AM335x 支持的 TI Starterware)上,也可以使用完整的协议栈功能。由于这种架构与高速以太网驱动程序相结合,因此可以在 Sitara 平台上实现基于 EtherCAT (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
UQFN (RSE) 10 Ultra Librarian
WQFN (RSF) 12 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频