TPPM0110

正在供货

用于提供 3.3V 和 1.8V 输出的 1.5A、双通道低压降稳压器

产品详情

Rating Catalog Vin (max) (V) 5.3 Vin (min) (V) 4.7 Iout (max) (A) 1.5 Output options Dual output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 1.8, 3.3 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 2 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
Rating Catalog Vin (max) (V) 5.3 Vin (min) (V) 4.7 Iout (max) (A) 1.5 Output options Dual output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 1.8, 3.3 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 2 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405
  • Dual Voltage Output, 3.3 V ± 3% and
    1.8 V ± 2%
  • 3.3-V Output Within 2 V of 1.8-V Output Under All Conditions
  • 1 .5-A Load Current Capability on 3.3-V Output
  • 300-mA Load Current Capability on 1.8-V Output
  • Overcurrent Protection for Both Outputs
  • Thermally-Enhanced Packaging Concept for Efficient Heat Management
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation

PowerPAD is a trademark of Texas Instruments.

  • Dual Voltage Output, 3.3 V ± 3% and
    1.8 V ± 2%
  • 3.3-V Output Within 2 V of 1.8-V Output Under All Conditions
  • 1 .5-A Load Current Capability on 3.3-V Output
  • 300-mA Load Current Capability on 1.8-V Output
  • Overcurrent Protection for Both Outputs
  • Thermally-Enhanced Packaging Concept for Efficient Heat Management
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation

PowerPAD is a trademark of Texas Instruments.

The TPPM0110 is a power source intended for use in systems that have a single 5-V input source and require dual, linearly-regulated, low-dropout voltage sources. The outputs must track within 2 V of each other during all conditions and modes of operation. Each output is protected against overcurrent conditions. In the event that one of the outputs is shorted to ground, the other output must maintain a voltage output differential of less than 2 V compared to the output with the abnormal condition.

The 3.3-V ± 3% regulated output is capable of driving loads of 1.5 A, and the 1.8-V ± 2% regulated output is capable of driving loads of 300 mA under all normal operating conditions. The device is available in a PowerPADTM thermally-enhanced package for efficient heat management, and requires a copper plane to dissipate the heat.

The TPPM0110 is a power source intended for use in systems that have a single 5-V input source and require dual, linearly-regulated, low-dropout voltage sources. The outputs must track within 2 V of each other during all conditions and modes of operation. Each output is protected against overcurrent conditions. In the event that one of the outputs is shorted to ground, the other output must maintain a voltage output differential of less than 2 V compared to the output with the abnormal condition.

The 3.3-V ± 3% regulated output is capable of driving loads of 1.5 A, and the 1.8-V ± 2% regulated output is capable of driving loads of 300 mA under all normal operating conditions. The device is available in a PowerPADTM thermally-enhanced package for efficient heat management, and requires a copper plane to dissipate the heat.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Dual Low-Dropout Linear Regulator 数据表 2001年 3月 9日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训