主页 电源管理 负载开关

TPS22904

正在供货

具有输出放电功能的 3.6V、0.5A、66mΩ 负载开关

产品详情

Imax (A) 0.5 Vin (max) (V) 3.6 Vin (min) (V) 1.1 Number of channels 1 Features Inrush current control, Quick output discharge Quiescent current (Iq) (typ) (µA) 1 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 75 Shutdown current (ISD) (typ) (µA) 1 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
Imax (A) 0.5 Vin (max) (V) 3.6 Vin (min) (V) 1.1 Number of channels 1 Features Inrush current control, Quick output discharge Quiescent current (Iq) (typ) (µA) 1 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 75 Shutdown current (ISD) (typ) (µA) 1 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
DSBGA (YFP) 4 1 mm² 1 x 1
  • Input Voltage: 1.1 V to 3.6 V
  • Ultralow ON-State Resistance
    • rON = 66 mΩ at VIN = 3.6 V
    • rON = 75 mΩ at VIN = 2.5 V
    • rON = 90 mΩ at VIN = 1.8 V
    • rON = 135 mΩ at VIN = 1.2 V
  • 500-mA Maximum Continuous Switch Current
  • Quiescent Current < 1 µA
  • Shutdown Current < 1 µA
  • Low Control Input Threshold Enables Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate (5 µs Maximum at 3.6 V)
  • Quick Output Discharge (TPS22904 Only)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 4-Terminal Wafer Chip-Scale Package (WCSP)
    • 0.8 mm × 0.8 mm,
      0.4-mm Pitch, 0.5-mm Height
  • Input Voltage: 1.1 V to 3.6 V
  • Ultralow ON-State Resistance
    • rON = 66 mΩ at VIN = 3.6 V
    • rON = 75 mΩ at VIN = 2.5 V
    • rON = 90 mΩ at VIN = 1.8 V
    • rON = 135 mΩ at VIN = 1.2 V
  • 500-mA Maximum Continuous Switch Current
  • Quiescent Current < 1 µA
  • Shutdown Current < 1 µA
  • Low Control Input Threshold Enables Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate (5 µs Maximum at 3.6 V)
  • Quick Output Discharge (TPS22904 Only)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 4-Terminal Wafer Chip-Scale Package (WCSP)
    • 0.8 mm × 0.8 mm,
      0.4-mm Pitch, 0.5-mm Height

The TPS22903 and TPS22904 are ultra-small, low rON single channel load switches with controlled turnon. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22904, a 85-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

TPS22903 and TPS22904 are available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22903 and TPS22904 are ultra-small, low rON single channel load switches with controlled turnon. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22904, a 85-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

TPS22903 and TPS22904 are available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS22915 正在供货 具有输出放电功能的 5.5V、2A、39mΩ 负载开关 This product is A small (0.8mm x 0.8mm), low Ron (37mohm), 2A load switch.
TPS22991 正在供货 具有可选输出放电功能的 5V、3A、25mΩ 负载开关 Higher maximum current ( 3A)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS2290x Ultra-Small Low-Input-Voltage Low rON Load Switch 数据表 (Rev. D) PDF | HTML 2015年 6月 30日
应用手册 Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
应用手册 Basics of Load Switches (Rev. A) 2018年 9月 5日
应用手册 Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
应用手册 Timing of Load Switches 2017年 4月 27日
应用手册 Managing Inrush Current (Rev. A) 2015年 5月 28日
应用手册 负载开关:什么是负载开关,为什么需要负载开关,如何选择正确的负载开关? 最新英语版本 (Rev.A) 2014年 8月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS22904 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM792A.ZIP (34 KB) - PSpice Model
参考设计

TIDA-00554 — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪

该超便携近红外线 (NIR) 光谱仪参考设计利用德州仪器 (TI) 的 DLP 技术及单元件 InGaAs 检测器进行高性能的测量,该设计具有便携式外形,与采用昂贵 InGaAs 阵列检测器的架构或易损的旋转光栅架构相比更实惠。该参考设计支持蓝牙低耗能,从而可为包括食品、农业、药品、石油化工产品等在内的各类应用提供针对手持式光谱仪的移动实验室测量。通过使用 TI Tiva 处理器,云中的数据库可通过移动网络进行利用,实现实时等效分析,其支持食品或皮肤分析以及可穿戴健康监测器解决方案。开发人员还可以通过创新型 iOS 与 Android 平台创建自己的数据集合和分析。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFP) 4 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频