TPS2552-1
- Up to 1.5-A Maximum Load Current
- ±6% Current-Limit Accuracy at 1.7 A (Typical)
- Meets USB Current-Limiting Requirements
- Backwards Compatible With TPS2550 and TPS2551
- Adjustable Current Limit: 75 mA to 1700 mA (Typical)
- Constant-Current (TPS255x) and Latch-Off (TPS255x-1) Versions
- Fast Overcurrent Response - 2 µs (Typical)
- 85-mΩ High-Side MOSFET (DBV Package)
- Reverse Input-Output Voltage Protection
- Operating Range: 2.5 V to 6.5 V
- Built-In Soft Start
- 15-kV ESD Protection per IEC 61000-4-2 (With External Capacitance)
- UL Listed – File No. E169910 and NEMKO IEC60950-1-am1 ed2.0
- See the TI Switch Portfolio
The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS255xx Precision Adjustable Current-Limited Power-Distribution Switches 数据表 (Rev. F) | PDF | HTML | 2014年 8月 15日 | ||
证书 | TPS255x UL 2367 Certificate of Compliance E169910-20090213 | 2024年 6月 25日 | ||||
证书 | TPS255x UL Certificate of Compliance IEC 62368-1 (Rev. A) | 2024年 6月 24日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
选择指南 | USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) | 2018年 5月 24日 | ||||
用户指南 | Power-Distribution Switch with Adjustable Current-Limit EVM | 2008年 10月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS2552DBV1EVM-364 — 具有用于 TPS2552DBV1EVM-364 的可调节限流评估模块的配电开关
TPS2552/3DBVEVM 和 TPS2552/3DRVEVM 是评估模块 (EVM),适用于德州仪器 (TI) 的具有可调节限流的配电开关系列。这些 EVM 在 2.5V 至 6.5V 的电压范围内工作。板载跳线将输出限流设置为 0.5A 或 1A。测试点允许方便快捷地访问所有关键节点电压。
TPS2552DRV1EVM-364 — 具有用于 TPS2552DRV1EVM-364 的可调节限流评估模块的配电开关
TPS2552/3DBVEVM 和 TPS2552/3DRVEVM 是评估模块 (EVM),适用于德州仪器 (TI) 的具有可调节限流的配电开关系列。这些 EVM 在 2.5V 至 6.5V 的电压范围内工作。板载跳线将输出限流设置为 0.5A 或 1A。测试点允许方便快捷地访问所有关键节点电压。
TPS2552-1 Unencrypted PSpice Transient Model Package (Rev. A)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOT-23 (DBV) | 6 | Ultra Librarian |
WSON (DRV) | 6 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点