主页 电源管理 栅极驱动器 半桥驱动器

TPS28226

正在供货

具有 8V UVLO、用于同步整流的 4A、27V 半桥栅极驱动器

产品详情

Bootstrap supply voltage (max) (V) 33 Power switch MOSFET Input supply voltage (min) (V) 6.8 Input supply voltage (max) (V) 8 Peak output current (A) 4 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 3.5 Rating Catalog Propagation delay time (µs) 0.014 Rise time (ns) 10 Fall time (ns) 5 Iq (mA) 0.35 Input threshold TTL Channel input logic TTL Switch node voltage (V) 0 Features (x1) PWM, Synchronous Rectification Driver configuration Single
Bootstrap supply voltage (max) (V) 33 Power switch MOSFET Input supply voltage (min) (V) 6.8 Input supply voltage (max) (V) 8 Peak output current (A) 4 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 3.5 Rating Catalog Propagation delay time (µs) 0.014 Rise time (ns) 10 Fall time (ns) 5 Iq (mA) 0.35 Input threshold TTL Channel input logic TTL Switch node voltage (V) 0 Features (x1) PWM, Synchronous Rectification Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • Drives Two N-Channel MOSFETs with 14-ns Adaptive Dead Time
  • Wide Gate Drive Voltage: 4.5 V Up to 8.8 V With Best Efficiency at 7 V to 8 V
  • Wide Power System Train Input Voltage: 3 V Up to 27 V
  • Wide Input PWM Signals: 2.0 V up to 13.2-V Amplitude
  • Capable to Drive MOSFETs with ≥40-A Current per Phase
  • High Frequency Operation: 14-ns Propagation Delay and 10-ns Rise/Fall Time Allow FSW – 2 MHz
  • Capable to Propagate <30-ns Input PWM Pulses
  • Low-Side Driver Sink On-Resistance (0.4 Ω) Prevents dV/dT Related Shoot-Through Current
  • 3-State PWM Input for Power Stage Shutdown
  • Space Saving Enable (Input) and Power Good (Output) Signals on Same Pin
  • Thermal Shutdown
  • UVLO Protection
  • Internal Bootstrap Diode
  • Economical SOIC-8 and Thermally Enhanced 3-mm x 3-mm DFN-8 Packages
  • High Performance Replacement for Popular 3-State Input Drivers
  • Drives Two N-Channel MOSFETs with 14-ns Adaptive Dead Time
  • Wide Gate Drive Voltage: 4.5 V Up to 8.8 V With Best Efficiency at 7 V to 8 V
  • Wide Power System Train Input Voltage: 3 V Up to 27 V
  • Wide Input PWM Signals: 2.0 V up to 13.2-V Amplitude
  • Capable to Drive MOSFETs with ≥40-A Current per Phase
  • High Frequency Operation: 14-ns Propagation Delay and 10-ns Rise/Fall Time Allow FSW – 2 MHz
  • Capable to Propagate <30-ns Input PWM Pulses
  • Low-Side Driver Sink On-Resistance (0.4 Ω) Prevents dV/dT Related Shoot-Through Current
  • 3-State PWM Input for Power Stage Shutdown
  • Space Saving Enable (Input) and Power Good (Output) Signals on Same Pin
  • Thermal Shutdown
  • UVLO Protection
  • Internal Bootstrap Diode
  • Economical SOIC-8 and Thermally Enhanced 3-mm x 3-mm DFN-8 Packages
  • High Performance Replacement for Popular 3-State Input Drivers

The is a high-speed driver for N-channel complimentary driven power MOSFETs with adaptive dead-time control. This driver is optimized for use in variety of high-current one and multi-phase DC-to-DC converters. The is a solution that provides high efficiency, small size and low EMI emissions.

The efficiency is achieved by up to 8.8-V gate drive voltage, 14-ns adaptive dead-time control, 14-ns propagation delays and high-current 2-A source and 4-A sink drive capability. The 0.4-Ω impedance for the lower gate driver holds the gate of power MOSFET below its threshold and ensures no shoot-through current at high dV/dt phase node transitions. The bootstrap capacitor charged by an internal diode allows use of N-channel MOSFETs in a half-bridge configuration.

The is a high-speed driver for N-channel complimentary driven power MOSFETs with adaptive dead-time control. This driver is optimized for use in variety of high-current one and multi-phase DC-to-DC converters. The is a solution that provides high efficiency, small size and low EMI emissions.

The efficiency is achieved by up to 8.8-V gate drive voltage, 14-ns adaptive dead-time control, 14-ns propagation delays and high-current 2-A source and 4-A sink drive capability. The 0.4-Ω impedance for the lower gate driver holds the gate of power MOSFET below its threshold and ensures no shoot-through current at high dV/dt phase node transitions. The bootstrap capacitor charged by an internal diode allows use of N-channel MOSFETs in a half-bridge configuration.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM5105 正在供货 具有 8V UVLO 和可编程死区时间的 1.8、1.6A、100V 半桥栅极驱动器 Similar device with single PWM input, adjustable deadtime and an integrated bootstrap diode
UCC27301A 正在供货 120V 4.5A half-bridge driver with 8V UVLO, interlock, and enable options More recent device with wider voltage range, integrated bootstrap diode and input interlock

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 TPS28226 High-Frequency 4-A Sink Synchronous MOSFET Drivers 数据表 (Rev. A) PDF | HTML 2014年 11月 26日
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024年 3月 26日
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 14日
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 4月 1日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日
更多文献资料 Power Loss Calculation for Sync Buck Converter 2007年 2月 14日
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
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频