TPS3514

正在供货

适用于开关模式电源、具有过流检测功能的 3 通道监控器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS3704 正在供货 高精度紧凑型多通道窗口监控器 Window supervisor with up to four monitored supplies and included separate VDD and sense pins; without watchdog timer

产品详情

Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 2.2, 3.5, 3.9, 6.1, 9, 13.8 Features Overcurrent sense, PFI/PFO, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 2.3 Iq (typ) (mA) 1 Output driver type/reset output Active-low, Open-drain Time delay (ms) 300 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 15 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 2.2, 3.5, 3.9, 6.1, 9, 13.8 Features Overcurrent sense, PFI/PFO, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 2.3 Iq (typ) (mA) 1 Output driver type/reset output Active-low, Open-drain Time delay (ms) 300 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 15 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Over-Voltage Protection and
    Lockout: 12V, 5V, and 3.3V Supplies
  • Over-Current Protection and Lockout: 12V, 5V, and 3.3V Supplies
  • Under-Voltage Protection and Lockout: 12V Supplies
  • Under-Voltage Detect: 5V and 3.3V Supplies
  • Fault-Protection Output with Open-Drain Output Stage
  • Open-Drain, Power-Good Output Signal: Monitors Power-Good Signal Input 3.3V and 5V Supplies
  • 300ms Power-Good Delay
  • 75ms Delay: 5V, 3.3V Power-Supply Short-Circuit Turn-On Protection
  • 2.3ms PSON Control To FPO Turn-Off Delay
  • 38ms PSON Control Debounce
  • Wide Supply Voltage Range: 4.5V to 15V

All trademarks are the property of their respective owners.

  • Over-Voltage Protection and
    Lockout: 12V, 5V, and 3.3V Supplies
  • Over-Current Protection and Lockout: 12V, 5V, and 3.3V Supplies
  • Under-Voltage Protection and Lockout: 12V Supplies
  • Under-Voltage Detect: 5V and 3.3V Supplies
  • Fault-Protection Output with Open-Drain Output Stage
  • Open-Drain, Power-Good Output Signal: Monitors Power-Good Signal Input 3.3V and 5V Supplies
  • 300ms Power-Good Delay
  • 75ms Delay: 5V, 3.3V Power-Supply Short-Circuit Turn-On Protection
  • 2.3ms PSON Control To FPO Turn-Off Delay
  • 38ms PSON Control Debounce
  • Wide Supply Voltage Range: 4.5V to 15V

All trademarks are the property of their respective owners.

The TPS3514 is a PC switching power-supply system monitor with minimum external components. It provides under-voltage lockout (UVLO), over-voltage (OV), under-voltage (UV), over-current (OC) protection circuits, power-good indicator, and on/off control.

UVLO thresholds are 4.45V (on) and 3.65V (off). Over-current protection (OCP) and over-voltage protection (OVP) monitor 3.3V, 5V, and 12V supplies. When an OC or OV condition is detected, the power-good output (PGO) is asserted low and the fault protection output (FPO) is latched high. PSON from low-to-high resets the latch. The OCP function will be enabled 75ms after PSON goes LOW with PGI HIGH and a debounce of typically 38ms. A built-in 2.3ms delay with 38ms debounce from PSON to FPO output is enabled at turn-off.

An external resistor is connected between the RI pin and the GND pin. This will program a precise I(REF) for OCP function. The programmable I(REF) range is from 12.5µA to 62.5µA. Three OCP comparators and the I(REF) section are supplied by VS12. The current draw from the VS12 pin is less than 1mA.

The power-good feature monitors PGI, the 3.3V and 5V supplies, and issues a power-good signal when the output is ready.

The TPS3514 is characterized for operation from -40°C to +85°C. The TPS3514 is available in DIP-14 and SO-14 packages.

The TPS3514 is a PC switching power-supply system monitor with minimum external components. It provides under-voltage lockout (UVLO), over-voltage (OV), under-voltage (UV), over-current (OC) protection circuits, power-good indicator, and on/off control.

UVLO thresholds are 4.45V (on) and 3.65V (off). Over-current protection (OCP) and over-voltage protection (OVP) monitor 3.3V, 5V, and 12V supplies. When an OC or OV condition is detected, the power-good output (PGO) is asserted low and the fault protection output (FPO) is latched high. PSON from low-to-high resets the latch. The OCP function will be enabled 75ms after PSON goes LOW with PGI HIGH and a debounce of typically 38ms. A built-in 2.3ms delay with 38ms debounce from PSON to FPO output is enabled at turn-off.

An external resistor is connected between the RI pin and the GND pin. This will program a precise I(REF) for OCP function. The programmable I(REF) range is from 12.5µA to 62.5µA. Three OCP comparators and the I(REF) section are supplied by VS12. The current draw from the VS12 pin is less than 1mA.

The power-good feature monitors PGI, the 3.3V and 5V supplies, and issues a power-good signal when the output is ready.

The TPS3514 is characterized for operation from -40°C to +85°C. The TPS3514 is available in DIP-14 and SO-14 packages.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS3808 正在供货 具有可编程延迟和手动复位功能的低静态电流监控器 Improved accuracy and lower quiescent current

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 PC Power-Supply Supervisors 数据表 (Rev. C) 2006年 12月 1日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训