TPS3618-50

正在供货

适用于 RAM 保持模式的 5V 电池备份监控器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS35 正在供货 具有超时看门狗计时器的纳安级静态电流精密监控器 For cost optimized designs

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 4.55 Features Battery backup switchover, PFI/PFO, Timeout watchdog, Undervoltage monitor only, Watchdog, Watchdog function, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 0.8 Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 4.55 Features Battery backup switchover, PFI/PFO, Timeout watchdog, Undervoltage monitor only, Watchdog, Watchdog function, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 0.8 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Supply Current of 40 µA (Max)
  • Battery Supply Current of 100 nA (Max)
  • Precision 5-V Supply Voltage Monitor, Other Voltage Options on Request
  • Backup-Battery Voltage Can Exceed VDD
  • Watchdog Timer With 800-ms Time-Out
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Voltage Monitor for Power-Fail or Low-Battery Monitoring
  • Battery Freshness Seal (TPS3617 Only)
  • 8-Pin MSOP Package
  • Temperature Range: -40° to +85°C
  • APPLICATIONS
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point-of-Sale Equipment

  • Supply Current of 40 µA (Max)
  • Battery Supply Current of 100 nA (Max)
  • Precision 5-V Supply Voltage Monitor, Other Voltage Options on Request
  • Backup-Battery Voltage Can Exceed VDD
  • Watchdog Timer With 800-ms Time-Out
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Voltage Monitor for Power-Fail or Low-Battery Monitoring
  • Battery Freshness Seal (TPS3617 Only)
  • 8-Pin MSOP Package
  • Temperature Range: -40° to +85°C
  • APPLICATIONS
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point-of-Sale Equipment

The TPS3617 and TPS3618 are battery-backup supervisors that monitor 5 V supplies. They provide a battery-backup function ideal for applications that require data retention of CMOS RAM during fault conditions. When the voltage at VDD drops below a preset threshold (VIT), the active low push-pull RESET output asserts, and VOUT switches from VDD to VBAT. When VDD rises above the trip threshold, VOUT switches immediately from VBAT to VDD. The RESET output remains low until the delay time (td) expires. During power on, RESET is asserted when the supply voltage (VDD or VBAT) goes higher than 1.1 V.

The PFI and PFO pins are provided if additional voltage monitoring is needed. If the voltage at PFI is less than 1.15 V, the push-pull PFO pin will assert low. When the voltage at PFI exceeds the threshold voltage, PFO will go high.

These devices also feature a watchdog timer pin (WDI) that monitors processor activity and asserts RESET if the the processor is inactive longer than the watchdog timeout period. If the watchdog timer is not used, the WDI pin should be left floating.

The TPS3617 and TPS3618 are available in an 8-pin MSOP package and are characterized for operation over a temperature range of -40°C to +85°C.

The TPS3617 and TPS3618 are battery-backup supervisors that monitor 5 V supplies. They provide a battery-backup function ideal for applications that require data retention of CMOS RAM during fault conditions. When the voltage at VDD drops below a preset threshold (VIT), the active low push-pull RESET output asserts, and VOUT switches from VDD to VBAT. When VDD rises above the trip threshold, VOUT switches immediately from VBAT to VDD. The RESET output remains low until the delay time (td) expires. During power on, RESET is asserted when the supply voltage (VDD or VBAT) goes higher than 1.1 V.

The PFI and PFO pins are provided if additional voltage monitoring is needed. If the voltage at PFI is less than 1.15 V, the push-pull PFO pin will assert low. When the voltage at PFI exceeds the threshold voltage, PFO will go high.

These devices also feature a watchdog timer pin (WDI) that monitors processor activity and asserts RESET if the the processor is inactive longer than the watchdog timeout period. If the watchdog timer is not used, the WDI pin should be left floating.

The TPS3617 and TPS3618 are available in an 8-pin MSOP package and are characterized for operation over a temperature range of -40°C to +85°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Battery-Backup Supervisor for RAM Retention 数据表 (Rev. D) 2006年 12月 10日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训