TPS3836

正在供货

具有手动复位功能的低功耗、推挽式、毫微功耗监控器

产品详情

Number of supplies monitored 1, 3 Threshold voltage 1 (typ) (V) 1.71, 2.25, 2.64, 2.79, 2.93 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.75, 1.9 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1, 3 Threshold voltage 1 (typ) (V) 1.71, 2.25, 2.64, 2.79, 2.93 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.75, 1.9 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Supply current: 220 nA (typical)
  • Precision supply voltage supervision range:
    1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-on reset generator with selectable delay time: 10 ms or 200 ms
  • Push and pull RESET output (TPS3836),
    Push and pull RESET output (TPS3837), or open-drain RESET output (TPS3838)
  • Manual reset
  • 5-pin SOT23 and 2-mm × 2-mm, 6-pin SON packages
  • Temperature range: –40°C to 85°C
  • Supply current: 220 nA (typical)
  • Precision supply voltage supervision range:
    1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-on reset generator with selectable delay time: 10 ms or 200 ms
  • Push and pull RESET output (TPS3836),
    Push and pull RESET output (TPS3837), or open-drain RESET output (TPS3838)
  • Manual reset
  • 5-pin SOT23 and 2-mm × 2-mm, 6-pin SON packages
  • Temperature range: –40°C to 85°C

The TPS3836, TPS3837, and TPS3838 device families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processors (DSP) and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD rises above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typically 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or a 2-mm × 2-mm SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to 85°C.

The TPS3836, TPS3837, and TPS3838 device families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processors (DSP) and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD rises above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typically 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or a 2-mm × 2-mm SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS3840 正在供货 具有手动复位和可编程复位时间延迟功能的毫微功耗高输入电压监控器 TPS3840 offers more threshold voltage options (1.6 V to 4.9 V) with low 0.3-uA quiescent current and more accurate reset threshold.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TPS383x Nano Power Voltage Supervisor With Selectable Reset Delay 数据表 (Rev. F) PDF | HTML 2019年 9月 11日
选择指南 Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
技术文章 Using low-Iq voltage supervisors to extend battery life in handheld electronics PDF | HTML 2019年 9月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS8332EVMV2-PDK — ADS8332 16 位 500kSPS 低功耗串行 ADC 评估模块性能演示套件 (PDK)

ADS8332 评估模块 (EVM) 性能演示套件 (PDK) 是一个用于评估 ADS8332 逐次逼近型寄存器 (SAR) 模数转换器 (ADC) 性能的平台。ADS8332EVMV2-PDK 包括 ADS8332EVMV2 板、精密主机接口 (PHI) 控制器板和随附的计算机软件,借助此软件,用户便可通过通用串行总线 (USB) 与 ADC 进行通信,并可采集数据和进行数据分析。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-01576 — 具有 16 位 1MSPS 双路同步采样 ADC 的高精度模拟输入模块参考设计

此参考设计可在宽输入范围内使用精密的 16 位 SAR ADC 准确测量 16 通道交流电压和电流输入。该范围涵盖了保护和测量要求(包括符合 IEC 61850-9-2 的采样要求),可简化系统设计并改善跳闸时间可重复性、性能和可靠性。此参考设计使用带有集成电源转换器的数字隔离器或使用六通道数字隔离器将交流模拟输入模块 (AIM) 与主机处理器相隔离。在最简单的配置中,仅使用五个 TI 产品即可设计出完整的 AC AIM,因此可优化系统成本和尺寸。警报功能可基于样本确定交流 AIM 故障,从而更快地检测故障。ADC (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01214 — 采用 16 位 ADC 和数字隔离器的隔离式高精度模拟输入模块参考设计

该参考设计使用精密 16 位 SAR ADC 在宽输入范围上提供精确的交流电压和电流输入测量,涵盖保护和测量范围(包括 IEC 61850-9-2 采样要求),可简化系统设计并提高跳闸时间性能和可靠性。通过使用带集成电源的数字隔离器将模拟输入模块 (AIM) 与主机处理器相隔离。为了实现功能有限和成本优化的设计方法,可以仅使用三种 TI 产品来设计交流 AIM,以降低系统成本并缩减电路板尺寸。警报功能可基于样本确定交流模拟输入故障,从而更快地检测故障。ADC 具有额外的辅助通道,用于诊断数字隔离器的电源输出。具有增益放大器的 12 位 ADS8668 ADC (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频