主页 电源管理 监控器和复位 IC 复位及看门狗 IC

TPS3839

正在供货

产品详情

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.9, 1.1, 1.52, 1.67, 2.325, 2.63, 2.93, 3.08, 4.38 Features Ease-of-use, Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.6 Iq (typ) (mA) 0.00015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.9, 1.1, 1.52, 1.67, 2.325, 2.63, 2.93, 3.08, 4.38 Features Ease-of-use, Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.6 Iq (typ) (mA) 0.00015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm) X2SON (DQN) 4 1 mm² (1 mm × 1 mm)
  • Ultralow Supply Current: 150 nA (Typical)
  • Operating Supply Voltage: 0.9 V to 6.5 V
  • Valid Reset for VDD > 0.6 V
  • Push-Pull RESET Output
  • Factory-Trimmed Reset Threshold Voltages
  • Temperature Range: –40°C to 85°C
  • Packages: 1-mm × 1-mm X2SON or 3-Pin SOT23
  • Ultralow Supply Current: 150 nA (Typical)
  • Operating Supply Voltage: 0.9 V to 6.5 V
  • Valid Reset for VDD > 0.6 V
  • Push-Pull RESET Output
  • Factory-Trimmed Reset Threshold Voltages
  • Temperature Range: –40°C to 85°C
  • Packages: 1-mm × 1-mm X2SON or 3-Pin SOT23

The TPS3831 and TPS3839 devices (both referred to as TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuits that monitor a single voltage. Both devices initiate an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains low for 200 ms (typical) after the VDD voltage rises above the threshold voltage and hysteresis. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input that forces RESET low when MR is low.

The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.

The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.

The TPS3831 and TPS3839 devices (both referred to as TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuits that monitor a single voltage. Both devices initiate an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains low for 200 ms (typical) after the VDD voltage rises above the threshold voltage and hysteresis. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input that forces RESET low when MR is low.

The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.

The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
TPS3831 正在供货 150nA、超低功耗、电源电压监测计 Offers a manual reset pin with similar specifications as the TPS3839.
TLV809E 正在供货 具有低电平有效推挽输出的低功耗电压监控器(复位 IC) Enhanced accuracy (0.5%) with more output topologies and wider fixed time delay range
功能与比较器件相同但引脚有所不同。
TLV841 正在供货 具有可调节释放延迟功能且采用 Wafer Chip-Scale Package 封装的超低压纳瓦级功率监控器 Enhanced accuracy (0.5%) in smaller WCSP (0.73 mm x 0.73 mm)

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS3839A09 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM234A.ZIP (87 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839E16 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM246A.ZIP (39 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839G12 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM243A.ZIP (37 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839G18 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM245A.ZIP (40 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839G25 PSpice Transient Model

SBVM519.ZIP (38 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839G25 Unencrypted PSpice Transient Model

SBVM520.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839G33 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM244A.ZIP (40 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839K33 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM235A.ZIP (40 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839K50 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM251A.ZIP (85 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS3839L30 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM250A.ZIP (79 KB) - PSpice 模型
支持的产品和硬件
参考设计

TIDA-00449 — 10s 电池包的监控、均衡和综合保护。50A 放电参考设计

该参考设计已经过测试,用于对电动工具中包含 10 节串联电池的电池组进行监控、平衡和保护。越来越多的电动工具使用高功率密度、基于锂离子或磷酸铁锂电池的电池组,我们需要防止这些电池组因充电或放电不当而发生爆炸。TIDA-00449 在以高持续电流放电时,也符合电动工具电池组的热要求。

支持的产品和硬件
参考设计

TIDA-00600 — 用于 CC2530 ZigBee 无线 MCU 的电源和电池管理参考设计

TIDA-00600 的主要目的是为需要可充电电池和直流连接器电源的 ZigBee 系统提供一个成本优化的小型电源管理解决方案。TIDA-00600 设计提供电源管理部分的测试数据、设计指南和光绘文件。

此参考设计采用 LP5907 具有高 PSRR 和低噪声的超小型 LDO 以及 BQ24230 独立电池充电器。

支持的产品和硬件
参考设计

TIDA-010055 — 适用于保护继电器模块且具有诊断功能的非隔离式电源架构参考设计

该参考设计展示了适用于具有模拟输入/输出和通信模块的保护继电器的非隔离式电源架构,这些模块通过 5V、12V 或 24V 直流输入生成。为了生成电源,该设计针对尺寸和设计时间受限的应用使用带集成 FET 的直流/直流转换器和带集成电感器的电源模块,并针对需要低 EMI 和线性稳压器 (LDO) 以实现低纹波的应用采用 HotRod™ 封装类型。保护措施包括用于输入瞬态保护的平缓钳位 TVS,用于过载保护且具有可配置负载电流的电子保险丝,以及用于输入反转保护的理想二极管控制器。其他功能包括自动切换电源多路复用器、模拟温度传感器、输入正常指示、“空载”检测和电压监控器。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBZ) 3 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频