TPS386000-Q1
- Qualified for Automotive Applications
- AEC Q100 Test Guidance With the Following
Results:- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to 125°C
- Four Complete SVS Modules on one Silicon
Platform - Programmable Delay Time: 1.4 ms to 10 s
- Very Low Quiescent Current: 12 µA Typical
- Threshold Accuracy: 0.25% Typical
- SVS-1: Manual Reset (MR) Input
- SVS-1, 2, 3: Adjustable Threshold Down to 0.4 V
- SVS-4:
- Adjustable Threshold at Any Positive or
Negative Voltage with VREF (1.2 V) - Window Comparator
- Adjustable Threshold at Any Positive or
- Watchdog Timer with Dedicated Output
- Well-Controlled RESETn Output During Power-Up
- Open-Drain RESETn and WDO
- Package: 4-mm × 4-mm, 20-pin VQFN
The TPS386000-Q1 family of voltage supervisors can monitor four power rails that are greater than 0.4 V and one power rail less than 0.4 V (including negative voltage) with a 0.25% (typical) threshold accuracy. Each of the four supervisory circuits (SVS-n) assert a RESETn or RESETn output signal when the SENSEm input voltage drops below the programmed threshold. With external resistors, the threshold of each SVS-n can be programmed (where n = 1, 2, 3, 4 and m = 1, 2, 3, 4L, 4H).
Each SVS-n has a programmable delay before releasing RESETn or RESETn. The delay time can be set from 1.4 ms to 10 s through the CTn pin connection. Only SVS-1 has an active-low manual reset (MR) input; a logic-low input to MR asserts RESET1 or RESET1.
SVS-4 monitors the threshold window using two comparators. The extra comparator can be configured as a fifth SVS to monitor negative voltage with voltage reference output VREF.
The TPS386000-Q1 device has a very low quiescent current of 12 µA (typical) and is available in a small, 4-mm × 4-mm, VQFN-20 package.

您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS386000-Q1 Quad Supply Voltage Supervisors With Programmable Delay and Watchdog Timer 数据表 (Rev. B) | PDF | HTML | 2015年 12月 11日 | ||
应用手册 | 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 10月 25日 | |
选择指南 | Automotive Supervisor and Reset IC Selection Guide | 2016年 2月 22日 | ||||
应用手册 | TPS386000-Q1 Pin FMEA | 2013年 12月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS386000EVM-736 — TPS386000 四路电源电压监控器评估模块
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RGP) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点