主页 电源管理 监控器和复位 IC 复位及看门狗 IC

TPS386596

正在供货

具有手动复位输入的四路电压监控器

产品详情

Rating Catalog Number of supplies monitored 3, 4 Threshold voltage 1 (typ) (V) 0.4, 2.9 Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.007 Output driver type/reset output Active-low, Open-drain Time delay (ms) 50 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 3, 4 Threshold voltage 1 (typ) (V) 0.4, 2.9 Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.007 Output driver type/reset output Active-low, Open-drain Time delay (ms) 50 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Four Channel Voltage Detector
  • Threshold Accuracy: 0.25% (typ)
  • Fixed 50-ms RESET Delay Time
  • Active-Low Manual Reset Input
  • Very Low Quiescent Current: 7 µA (Typical)
  • SVS-1: Fixed Threshold for Monitoring 3.3 V
  • SVS-2/3/4: Adjustable Threshold Down to 0.4 V
  • Open-Drain RESET Output
  • Space-Saving, 8-pin MSOP Package
  • Four Channel Voltage Detector
  • Threshold Accuracy: 0.25% (typ)
  • Fixed 50-ms RESET Delay Time
  • Active-Low Manual Reset Input
  • Very Low Quiescent Current: 7 µA (Typical)
  • SVS-1: Fixed Threshold for Monitoring 3.3 V
  • SVS-2/3/4: Adjustable Threshold Down to 0.4 V
  • Open-Drain RESET Output
  • Space-Saving, 8-pin MSOP Package

The TPS386596 device monitors four power rails and asserts the RESET signal when any of the SENSE inputs drop below the respective thresholds. SVS-1 can be used to monitor a 3.3-V nominal power supply with no external components required. SVS-2, SVS-3, and SVS-4 are adjustable using external resistors and can be used to monitor any power-supply voltage higher than 0.4 V. All SENSE inputs have a threshold accuracy of 0.25% (typical). The TPS386596L33 also has an active-low manual reset (MR) that can assert the RESET signal as desired by the application. The open-drain, active-low RESET output deasserts after a fixed 50-ms delay.

The TPS386596 has a low quiescent current of 7 µA (typical) and is available in a space-saving, 8-pin MSOP package.

The TPS386596 device monitors four power rails and asserts the RESET signal when any of the SENSE inputs drop below the respective thresholds. SVS-1 can be used to monitor a 3.3-V nominal power supply with no external components required. SVS-2, SVS-3, and SVS-4 are adjustable using external resistors and can be used to monitor any power-supply voltage higher than 0.4 V. All SENSE inputs have a threshold accuracy of 0.25% (typical). The TPS386596L33 also has an active-low manual reset (MR) that can assert the RESET signal as desired by the application. The open-drain, active-low RESET output deasserts after a fixed 50-ms delay.

The TPS386596 has a low quiescent current of 7 µA (typical) and is available in a space-saving, 8-pin MSOP package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS3704 正在供货 高精度紧凑型多通道窗口监控器 Quad-channel voltage supervisor with manual reset that offers high accuracy (1%) and low IQ (7.5 uA).

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS386596 Quad Reset Supervisor With Manual Reset Input 数据表 (Rev. A) PDF | HTML 2015年 3月 20日
应用手册 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 10月 25日
选择指南 Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-00554 — 面向便携式化学分析的蓝牙连接型 DLP 超便携 NIR 光谱仪

超便携近红外 (NIR) 光谱仪参考设计具有便携式外形规格,将德州仪器 (TI) 的 DLP 技术与单元件 InGaAs 检测器相结合以提供高性能测量,与使用昂贵 InGaAs 阵列检测器的架构或易损旋转光栅架构相比,价格更实惠。该参考设计支持低功耗蓝牙,可为食品、农业、制药、石化等应用中的手持式光谱仪实现移动实验室测量。凭借 TI Tiva 处理器,云中的数据库可通过移动网络用于实现相当于实验室的实时分析,该分析功能支持食品或皮肤分析以及可穿戴健康监测器解决方案。开发人员还可以通过创新型 iOS 与 Android 平台创建自己的数据集合和分析。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

该参考设计展示了各种电源架构,这些架构可为需要 >1A 负载电流和高效率的应用处理器模块生成多个电压轨。所需的电源通过来自背板的 5V、12V 或 24V 直流输入生成。电源通过带集成 FET 的直流/直流转换器生成并且使用带集成电感器的电源模块以减小尺寸。此设计采用 HotRod™ 封装类型,适用于需要低 EMI 的应用,也非常适合设计时间受限的应用。其他功能包括 DDR 端接稳压器、输入电源 OR-ing、电压时序控制、过载保护电子保险丝以及电压和负载电流监控。该设计可以用于处理器、数字信号处理器和现场可编程门阵列。该设计已依照 CISPR22 标准针对辐射发射进行了测试,符合 A (...)
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频