TPS40090

正在供货

4 通道多相降压直流/直流控制器

产品详情

Vin (min) (V) 4.5 Vin (max) (V) 15 Iout (max) (A) 120 Operating temperature range (°C) -40 to 85 Control mode current mode Topology Multiphase Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 3.3 Features Enable, Power good, Remote Sense Iq (typ) (µA) 4000 Duty cycle (max) (%) 87.5 Number of phases 4
Vin (min) (V) 4.5 Vin (max) (V) 15 Iout (max) (A) 120 Operating temperature range (°C) -40 to 85 Control mode current mode Topology Multiphase Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 3.3 Features Enable, Power good, Remote Sense Iq (typ) (µA) 4000 Duty cycle (max) (%) 87.5 Number of phases 4
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 VQFN (RHD) 28 25 mm² 5 x 5
  • Two-, Three-, or Four-Phase Operation
  • 5-V to 15-V Operating Range
  • Programmable Switching Frequency Up to 1-MHz/Phase
  • Current Mode Control With Forced Current Sharing(1)
  • 1% Internal 0.7-V Reference
  • Resistive Divider Set Output Voltage
  • True Remote Sensing Differential Amplifier
  • Resistive or DCR Current Sensing
  • Current Sense Fault Protection
  • Programmable Load Line
  • Compatible with UCC37222 Predictive Gate Drive™ Technology Drivers
  • 24-Pin Space-Saving TSSOP Package
  • 28-Pin QFN Package
  • TPS40090: Binary Outputs
  • TPS40091: 3-State Outputs
  • APPLICATIONS
    • Internet Servers
    • Network Equipment
    • Telecommunications Equipment
    • DC Power Distributed Systems

(1) Patent pending.

Predictive Gate Drive is a trademark of Texas Instruments.

  • Two-, Three-, or Four-Phase Operation
  • 5-V to 15-V Operating Range
  • Programmable Switching Frequency Up to 1-MHz/Phase
  • Current Mode Control With Forced Current Sharing(1)
  • 1% Internal 0.7-V Reference
  • Resistive Divider Set Output Voltage
  • True Remote Sensing Differential Amplifier
  • Resistive or DCR Current Sensing
  • Current Sense Fault Protection
  • Programmable Load Line
  • Compatible with UCC37222 Predictive Gate Drive™ Technology Drivers
  • 24-Pin Space-Saving TSSOP Package
  • 28-Pin QFN Package
  • TPS40090: Binary Outputs
  • TPS40091: 3-State Outputs
  • APPLICATIONS
    • Internet Servers
    • Network Equipment
    • Telecommunications Equipment
    • DC Power Distributed Systems

(1) Patent pending.

Predictive Gate Drive is a trademark of Texas Instruments.

The TPS4009x is a two-, three-, or four-phase programmable synchronous buck controller that is optimized for low-voltage, high-current applications powered by a 5-V to 15-V distributed supply. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1-MHz, resulting in an effective ripple frequency of up to 4-MHz at the input and the output in a four-phase application. A two-phase design operates 180 degrees out-of-phase, a three-phase design operates 120 degrees out-of-phase, and a four-phase design operates 90 degrees out-of-phase.

The number of phases is programmed by connecting the de-activated phase PWM output to the output of the internal 5-V LDO. In two-phase operation the even phase outputs should be de-activated.

The TPS4009x uses fixed frequency, peak current mode control with forced phase current balancing. When compared to voltage mode control, current mode results in a simplified feedback network and reduced input line sensitivity. Phase current is sensed by using either current sense resistors installed in series with output inductors or, for improved efficiency, by using the DCR (direct current resistance) of the filter inductors. The latter method involves generation of a current proportional signal with an R-C circuit.

The R-C values are selected by matching the time constants of the R-C circuit and the inductor; R-C = L/DCR. With either current sense method, the current signal is amplified and superimposed on the amplified voltage error signal to provide current mode PWM control.

An output voltage droop can be programmed to improve the transient window and reduce size of the output filter. Other features include a single voltage operation, a true differential sense amplifier, a programmable current limit, soft-start and a power good indicator.

The TPS4009x is a two-, three-, or four-phase programmable synchronous buck controller that is optimized for low-voltage, high-current applications powered by a 5-V to 15-V distributed supply. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1-MHz, resulting in an effective ripple frequency of up to 4-MHz at the input and the output in a four-phase application. A two-phase design operates 180 degrees out-of-phase, a three-phase design operates 120 degrees out-of-phase, and a four-phase design operates 90 degrees out-of-phase.

The number of phases is programmed by connecting the de-activated phase PWM output to the output of the internal 5-V LDO. In two-phase operation the even phase outputs should be de-activated.

The TPS4009x uses fixed frequency, peak current mode control with forced phase current balancing. When compared to voltage mode control, current mode results in a simplified feedback network and reduced input line sensitivity. Phase current is sensed by using either current sense resistors installed in series with output inductors or, for improved efficiency, by using the DCR (direct current resistance) of the filter inductors. The latter method involves generation of a current proportional signal with an R-C circuit.

The R-C values are selected by matching the time constants of the R-C circuit and the inductor; R-C = L/DCR. With either current sense method, the current signal is amplified and superimposed on the amplified voltage error signal to provide current mode PWM control.

An output voltage droop can be programmed to improve the transient window and reduce size of the output filter. Other features include a single voltage operation, a true differential sense amplifier, a programmable current limit, soft-start and a power good indicator.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS40428 正在供货 双输出、两相、可堆叠 PMBus 同步降压无驱动器控制器 Dual-output, 2-phase, stackable buck controller with voltage mode control, input feed forward, and PMBus for easy configuration and accurate monitoring.
TPS53647 正在供货 适用于 ASIC 且具有 NVM 和 PMBus 接口的四相 D-CAP+TM 降压控制器 Dual-output, 4-phase, step-down buck controller with DCAP+™ control mode for easier loop compensation and faster load transient response.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 4-Channel MultiPhase DC/DC Controller with Tri-State 数据表 (Rev. B) 2006年 5月 12日
EVM 用户指南 Using the TPS40090EVM-002 (Rev. A) 2005年 1月 7日
用户指南 TPS40090 Multi-Phase Buck Converter Steps Down from 12-V to 1.5 V at 100 A (Rev. A) 2003年 12月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40090EVM-001 — TPS40090EVM-001 评估模块

The TPS40090EVM−001 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and UCC27222 predictive gate driver to step down a 12-V input to 1.5-V at 420 kHz. The output current is 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with forced-phase current (...)

用户指南: PDF
TI.com 上无现货
评估板

TPS40090EVM-002 — TPS40090EVM-002 评估模块

The TPS40090EVM-002 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and TPS2834 adaptive driver to step down a 12 V input to 1.5 V at 420 kHz. The output current can exceed 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS40090 PSpice Average Model

SLUM320.ZIP (49 KB) - PSpice Model
仿真模型

TPS40090 PSpice Transient Model

SLUM308.ZIP (173 KB) - PSpice Model
仿真模型

TPS40090 TINA-TI Average Reference Design

SLUM409.TSC (2590 KB) - TINA-TI Reference Design
仿真模型

TPS40090 TINA-TI Average Spice Model

SLUM408.ZIP (7 KB) - TINA-TI Spice Model
仿真模型

TPS40090 TINA-TI Transient Reference Design Startup

SLUM416.TSC (284 KB) - TINA-TI Reference Design
仿真模型

TPS40090 TINA-TI Transient Reference Design Steady State

SLUM415.TSC (309 KB) - TINA-TI Reference Design
仿真模型

TPS40090 TINA-TI Transient Spice Model

SLUM414.ZIP (34 KB) - TINA-TI Spice Model
参考设计

PMP9637 — 适用于音频应用的汽车级升压电源参考设计

PMP9637 四相升压电源采用紧凑外形,可通过高效的升压直流/直流转换将 8.5V 至 18V 输入汽车电池电压转换为 44V、17A 输出,适合音频应用。TPS40090 四相 PWM 控制器与两 (2) 个 UCC27324D 4A 双通道 FET 驱动器及 CSD18534Q5A 60V NexFET 结合使用,在仅 120mm x 70mm 的面积内提供 748W 输出功率。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 24 Ultra Librarian
VQFN (RHD) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频