主页 电源管理 直流/直流开关稳压器 直流/直流控制器

TPS40211

正在供货

具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器

产品详情

Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 52 Vin (min) (V) 4.5 Vout (max) (V) 300 Vout (min) (V) 4.5 Features Enable, Frequency synchronization, Nonsynchronous rectification Duty cycle (max) (%) 67.3 Iq (typ) (A) 0.0015 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 52 Vin (min) (V) 4.5 Vout (max) (V) 300 Vout (min) (V) 4.5 Features Enable, Frequency synchronization, Nonsynchronous rectification Duty cycle (max) (%) 67.3 Iq (typ) (A) 0.0015 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED drive apps
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed frequency current mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference 700 mV (TPS40210), 260 mV (TPS40211)
  • Low current disable function
  • Create a custom design using the TPS4021x with the WEBENCH Power Designer
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED drive apps
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed frequency current mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference 700 mV (TPS40210), 260 mV (TPS40211)
  • Low current disable function
  • Create a custom design using the TPS4021x with the WEBENCH Power Designer

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS4021x 4.5-V to 52-V Input Current Mode Boost Controller 数据表 (Rev. G) PDF | HTML 2020年 6月 10日
应用手册 INA630 精密、126dB CMRR、间接电流反馈仪表放大器.. PDF | HTML 英语版 PDF | HTML 2025年 4月 24日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
功能安全信息 TPS4021x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 2020年 5月 22日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Practical Feedback Loop Analysis for Current-Mode Boost Converter 2014年 3月 7日
应用手册 TPS40211 - SEPIC Design for MR-16 LED 2010年 10月 27日
模拟设计期刊 New current-mode PWM controllers support boost, flyback, SEPIC and LED-driver 2008年 8月 6日
模拟设计期刊 Q3 2008 Issue Analog Applications Journal 2008年 8月 6日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40211EVM-352 — 用于 LED 驱动器的 8V 至 18V 输入、20V 至 35V 输出、700mA 的非同步升压电流稳压器

TPS40211EVM-352 评估模块 (EVM) 是固定频率 (300kHz) 非同步升压转换器,当固定电流为 700mA,且输入源电压为 8V 至 18V 时,输出电压介于 20V 至 35V 之间。该 EVM 设计成从单电源启动,因此无需额外偏置电压即可启动。该模块使用带有整体 N 通道 FET 驱动器的 TPS40211 非同步电流模式控制升压控制器。

TPS40211EVM-352 旨在使用相对稳定的 12V(8V 至 18V)源电压产生稳定的电流驱动器(电压为 700mV),用于高亮度 LED 等恒流负载。TPS40211EVM-352 旨在为 6 至 10 个 LED 演示 (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS40211 TINA-TI Average Reference Design (Rev. D)

SLVM038D.TSC (601 KB) - TINA-TI Reference Design
仿真模型

TPS40211 TINA-TI Average Spice Model (Rev. C)

SLVM039C.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

TPS40211 TINA-TI Transient Start-up Reference Design

SLVM040.TSC (1080 KB) - TINA-TI Reference Design
仿真模型

TPS40211 TINA-TI Transient Start-up Spice Model

SLVM041.TSM (15 KB) - TINA-TI Spice Model
仿真模型

TPS40211 TINA-TI Transient Steady State Reference Design

SLVM042.TSC (543 KB) - TINA-TI Reference Design
仿真模型

TPS40211 TINA-TI Transient Steady State Spice Model

SLVM043.TSM (15 KB) - TINA-TI Spice Model
仿真模型

Unencrypted TPS40211 PSpice Average Model Package (Rev. D)

SLIM007D.ZIP (89 KB) - PSpice Model
仿真模型

Unencrypted TPS40211 PSpice Transient Model Package (Rev. A)

SLIM006A.ZIP (91 KB) - PSpice Model
计算工具

SLURB11 TPS4021x Quickstart Calculator for Boost Converter Design

The TPS4021x Quickstart Calculator for Boost Converter Design give assistance with the device configuration and external component selection.
支持的产品和硬件

支持的产品和硬件

原理图

PMP3943 - Schematic and BOM

SLVR375.ZIP (1255 KB)
封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频