TPS51103

正在供货

适用于笔记本电脑、具有切换电路的集成 LDO

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS62933 正在供货 采用 SOT-583 封装的 3.8V 至 30V、3A、200kHz 至 2.2MHz、低 IQ 同步降压转换器 Wider Vin, higher frequency and lower IQ.

产品详情

Rating Catalog Vin (max) (V) 28 Vin (min) (V) 4.5 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.0354 Features Enable Thermal resistance θJA (°C/W) 80 Load capacitance (min) (µF) 10 Regulated outputs (#) 3 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 85
Rating Catalog Vin (max) (V) 28 Vin (min) (V) 4.5 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.0354 Features Enable Thermal resistance θJA (°C/W) 80 Load capacitance (min) (µF) 10 Regulated outputs (#) 3 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • Wide Input Voltage Range: 4.5 V to 28 V
  • 5-V/3.3-V, 100-mA, LDO Output
  • Glitch Free Switch Over Circuit
  • Always-On 3.3-V, 5-mA LDO Output for RTC
  • 250 kHz Clock Output for Charge Pump
  • Thermal Shutdown (Non-latch)
  • 10Ld QFN (DRC) Package
  • APPLICATIONS
    • Notebook Computers
    • Mobile Digital Consumer Products

  • Wide Input Voltage Range: 4.5 V to 28 V
  • 5-V/3.3-V, 100-mA, LDO Output
  • Glitch Free Switch Over Circuit
  • Always-On 3.3-V, 5-mA LDO Output for RTC
  • 250 kHz Clock Output for Charge Pump
  • Thermal Shutdown (Non-latch)
  • 10Ld QFN (DRC) Package
  • APPLICATIONS
    • Notebook Computers
    • Mobile Digital Consumer Products

The TPS51103 integrates three LDOs. The 5-V and 3.3-V LDOs are both rated at 100 mA and also include a glitch-free switch-over feature allowing for optimized battery life. An additional 3.3-V LDO is designed to provide an always on power output for the real time clock (RTC). The TPS51103 integrates a clock output to use with an external charge pump. The TPS51103 offers an innovative solution for optimizing the complex and multiple power rails typically found in a Notebook Computer. The TPS51103 is available in the 10-pin QFN package and is specified from –40°C to 85°C.

The TPS51103 integrates three LDOs. The 5-V and 3.3-V LDOs are both rated at 100 mA and also include a glitch-free switch-over feature allowing for optimized battery life. An additional 3.3-V LDO is designed to provide an always on power output for the real time clock (RTC). The TPS51103 integrates a clock output to use with an external charge pump. The TPS51103 offers an innovative solution for optimizing the complex and multiple power rails typically found in a Notebook Computer. The TPS51103 is available in the 10-pin QFN package and is specified from –40°C to 85°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Integrated LDO With Switch-Over Circuit 数据表 2008年 1月 9日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训