主页 电源管理 直流/直流开关稳压器 直流/直流控制器

TPS51220

正在供货

适用于笔记本电脑电源的 3V 至 28V 同步峰值电流模式降压控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似。
TPS51397A 正在供货 4.5V 至 24V 输入、10A 同步降压稳压器 Offers a lower IQ and is soft start adjustable with an extended positive operating temperature range in a smaller package.

产品详情

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 12 Vout (min) (V) 1 Control mode D-CAP, current mode Features Enable, Frequency synchronization, Light-load efficiency, Phase Interleaving, Power good, Synchronous rectification Duty cycle (max) (%) 99 Iq (typ) (A) 0.0013 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 12 Vout (min) (V) 1 Control mode D-CAP, current mode Features Enable, Frequency synchronization, Light-load efficiency, Phase Interleaving, Power good, Synchronous rectification Duty cycle (max) (%) 99 Iq (typ) (A) 0.0013 Number of phases 1 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 1 V to 12 V
  • Selectable Light Load Operation (Continuous / Auto Skip / Out-Of-Audio Skip)
  • Programmable Droop Compensation
  • Voltage Servo Adjustable Soft Start
  • 200 kHz to 1 MHz Fixed Frequency PWM
  • Selectable Current/D-CAP Mode Architecture
  • 180° Phase Shift Between Channels
  • Resistor or Inductor DCR Current Sensing
  • Powergood Output for Each Channel
  • OCL/OVP/UVP/UVLO Protections (OVP Disable Option)
  • Thermal Shutdown (Non-Latch)
  • Output Discharge Function (Disable Option)
  • Integrated Boot Strap MOSFET Switch
  • QFN-32 (RHB)
  • APPLICATIONS
    • Notebook Computer System and I/O Bus
    • Point of Load in LCD TV, MFP

  • Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 1 V to 12 V
  • Selectable Light Load Operation (Continuous / Auto Skip / Out-Of-Audio Skip)
  • Programmable Droop Compensation
  • Voltage Servo Adjustable Soft Start
  • 200 kHz to 1 MHz Fixed Frequency PWM
  • Selectable Current/D-CAP Mode Architecture
  • 180° Phase Shift Between Channels
  • Resistor or Inductor DCR Current Sensing
  • Powergood Output for Each Channel
  • OCL/OVP/UVP/UVLO Protections (OVP Disable Option)
  • Thermal Shutdown (Non-Latch)
  • Output Discharge Function (Disable Option)
  • Integrated Boot Strap MOSFET Switch
  • QFN-32 (RHB)
  • APPLICATIONS
    • Notebook Computer System and I/O Bus
    • Point of Load in LCD TV, MFP

The TPS51220 is a dual synchronous buck regulator controller with 2 LDOs. It is optimized for 5-V/3.3-V system controller, enabling designers to cost effectively complete 2-cell to 4-cell notebook system power supply. The TPS51220 supports high efficiency, fast transient response and 99% duty cycle operation. It supports supply input voltage ranging from 4.5 V to 28 V, and output voltages from 1 V to 12 V. Two types of control schemes can be chosen depending on the application. Peak current mode supports stability operation with lower ESR capacitor and output accuracy. The D-CAP mode supports fast transient response. The high duty (99%) operation and the wide input/output voltage range supports flexible design for small mobile PCs and a wide variety of other applications. The fixed frequency can be adjusted from 200 kHz to 1 MHz by a resistor, and each channel runs 180° out of phase. The TPS51220 can also synchronize to the external clock, and the interleaving ratio can be adjusted by its duty. The TPS51220 is available in the 32 pin 5x5 QFN package and is specified from -40°C to 85°C.

The TPS51220 is a dual synchronous buck regulator controller with 2 LDOs. It is optimized for 5-V/3.3-V system controller, enabling designers to cost effectively complete 2-cell to 4-cell notebook system power supply. The TPS51220 supports high efficiency, fast transient response and 99% duty cycle operation. It supports supply input voltage ranging from 4.5 V to 28 V, and output voltages from 1 V to 12 V. Two types of control schemes can be chosen depending on the application. Peak current mode supports stability operation with lower ESR capacitor and output accuracy. The D-CAP mode supports fast transient response. The high duty (99%) operation and the wide input/output voltage range supports flexible design for small mobile PCs and a wide variety of other applications. The fixed frequency can be adjusted from 200 kHz to 1 MHz by a resistor, and each channel runs 180° out of phase. The TPS51220 can also synchronize to the external clock, and the interleaving ratio can be adjusted by its duty. The TPS51220 is available in the 32 pin 5x5 QFN package and is specified from -40°C to 85°C.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Fixed Frequency 99% Duty Cycle Peak Current Mode Notebook System Pwr Controlle 数据表 (Rev. C) 2009-7-3
应用手册 Mosfet Driver Circuit Design Guide for TPS512xx (Rev. A) 2019-4-1
应用手册 Independent Rail Dual Buck Converter using TPS51220 2013-11-22
应用手册 Intel Core i3,i5,i7 [Arrandale] 参考设计 英语版 2010-10-8

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS51220EVM — 使用 TPS51220 评估模块的 TPS51220EVM 高性能同步降压

TPS51220 是一款具有三个低压降 (LDO) 稳压器的双峰值电流模式、同步降压控制器。它针对 5V/3.3V 笔记本系统电源进行了优化。99% 的工作占空比使设计者能够经济高效地完成 2 节到 4 节的锂离子电池应用。TPS51220 支持高效、快速瞬态响应和 99% 的工作占空比。DCR 电流感应提供了无损电流感应和自由的 MOSFET 选择;电阻感应支持精确的电流感应操作。它支持 4.5V 到 30V 的电源输入电压和 1V 到 12V 的输出电压。大电流、5V @ 100A、3.3V @ 10A、板载线性稳压器具有与 SMPS 的无假信号切换功能,并且 2V 基准具有 100mA (...)

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS51220(A) Unencrypted PSpice Average Model Package (Rev. A)

SLIM157A.ZIP (102 KB) - PSpice 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频