主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS54226

正在供货

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似。
TPS562211 正在供货 采用 SOT583 封装且具有 1% 精度、PG/SS 和 PFM/强制 PWM 的 4.2V 至 18V、2A 同步降压转换器 This product has improved performance, selectable power good or soft start feature

产品详情

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light-load efficiency, Power good, Soft-start adjustable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0008 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light-load efficiency, Power good, Soft-start adjustable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0008 Duty cycle (max) (%) 90
VQFN (RGT) 16 9 mm² (3 mm × 3 mm) HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • Auto-Skip Eco-Mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Mode
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

Eco-Mode Is a trademark of Texas Instruments
PowerPAD Is a trademark of Texas Instruments

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • Auto-Skip Eco-Mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Mode
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

Eco-Mode Is a trademark of Texas Instruments
PowerPAD Is a trademark of Texas Instruments

The TPS54226 is a adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54226 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54226 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-Mode operation at light load for high efficiency. The TPS54226 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input, and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54226 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

The TPS54226 is a adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54226 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54226 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-Mode operation at light load for high efficiency. The TPS54226 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input, and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54226 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
TPS54326 正在供货 具有 Eco-Mode™ 的 4.5V 至 18V 输入、3A 同步降压转换器 This product offers higher current (3 A).
功能与比较器件相似。
TPS562242 正在供货 采用 SOT563 封装的 3V 至 17V 输入电压、2A、1.4MHz 同步降压转换器 This product has a smaller package with 1.2MHz switching frequency
TPS562203 正在供货 采用 SOT563 封装且具有 Eco-Mode 的 4.2V 至 17V 输入、2A 同步降压转换器 This product has a smaller package with less external component count

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 4.5V to 18V Input, 2-A Synchronous Step-Down SWIFT Converter with Eco-Mode 数据表 (Rev. E) 2011-7-25
选择指南 SWIFT DC/DC Converters Selector Guide (Rev. G) 2019-2-6
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015-9-2
应用手册 Understanding Thermal Dissipation and Design of a Heatsink 2011-5-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54226EVM-539 — TPS54226 降压 DCAP2 模式转换器评估模块

TPS54226EVM-539 是一款组装完备且经过测试的电路,用于评估 TPS54428 同步降压转换器。TPS54226EVM-539 在 4.5V 至 18V 输入电压范围内运行,且可在最高 2A 的电流下提供 1.05V 的输出电压。TPS54226 的主控制环路采用 D-CAP2™ 模式控制,无需在相位补偿中使用外部组件即可实现超快的瞬态响应。该解决方案还具有可调软启动特性且集成了电源正常指示功能,因此灵活性很高。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS54226 TINA-TI Transient Reference Design

SLVM223.TSC (201 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS54226 TINA-TI Transient Spice Model

SLVM224.ZIP (40 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS54226 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM293A.ZIP (41 KB) - PSpice 模型
支持的产品和硬件
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

该参考设计展示了各种电源架构,这些架构可为需要 >1A 负载电流和高效率的应用处理器模块生成多个电压轨。所需的电源通过来自背板的 5V、12V 或 24V 直流输入生成。电源通过带集成 FET 的直流/直流转换器生成并且使用带集成电感器的电源模块以减小尺寸。此设计采用 HotRod™ 封装类型,适用于需要低 EMI 的应用,也非常适合设计时间受限的应用。其他功能包括 DDR 端接稳压器、输入电源 OR-ing、电压时序控制、过载保护电子保险丝以及电压和负载电流监控。该设计可以用于处理器、数字信号处理器和现场可编程门阵列。该设计已依照 CISPR22 标准针对辐射发射进行了测试,符合 A (...)
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGT) 16 Ultra Librarian
HTSSOP (PWP) 14 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频