主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS54354-EP

正在供货

具有集成 FET 的 4.5V 至 20V 输入、3A 输出、同步降压 PWM 转换开关(增强型产品)

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS543820E 正在供货 4V 至 18V、8A 同步降压转换器扩展温度范围 Higher current device with smaller size and adjustable output voltage

产品详情

Rating HiRel Enhanced Product Topology Buck Iout (max) (A) 3 Vin (max) (V) 20 Vin (min) (V) 4.5 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Features Enable, Phase Interleaving, Power good, Synchronous rectification Control mode Voltage mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.009 Duty cycle (max) (%) 80
Rating HiRel Enhanced Product Topology Buck Iout (max) (A) 3 Vin (max) (V) 20 Vin (min) (V) 4.5 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Features Enable, Phase Interleaving, Power good, Synchronous rectification Control mode Voltage mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.009 Duty cycle (max) (%) 80
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • 100-m, 4.5-A Peak MOSFET Switch for High Efficiency at 3-A Continuous Output Current
  • Use External Low-Side MOSFET or Diode
  • Fixed-Output Versions - 1.2 V/1.5 V/1.8 V/ 2.5 V/3.3 V/5 V
  • Internally Compensated for Low Parts Count
  • Synchronize to External Clock
  • 180° Out-of-Phase Synchronization
  • Wide Pulse Width Modulation (PWM) Frequency - Fixed 250 kHz, 500 kHz, or Adjustable 250 kHz to 700 kHz
  • Internal Slow Start
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Adjustable Undervoltage Lockout
  • 16-Pin PowerPAD™ Thin Shrink Small-Outline Package (TSSOP) (PWP)
  • APPLICATIONS
    • Industrial and Commercial Low-Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point-of-Load Regulation for High Performance DSPs, FPGAs, ASICs, and Microprocessors
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (-55°C/125°C) Temperature RangeAdditional temperature ranges are available - contact factory
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

SWIFT and PowerPAD are trademarks of Texas Instruments.

  • 100-m, 4.5-A Peak MOSFET Switch for High Efficiency at 3-A Continuous Output Current
  • Use External Low-Side MOSFET or Diode
  • Fixed-Output Versions - 1.2 V/1.5 V/1.8 V/ 2.5 V/3.3 V/5 V
  • Internally Compensated for Low Parts Count
  • Synchronize to External Clock
  • 180° Out-of-Phase Synchronization
  • Wide Pulse Width Modulation (PWM) Frequency - Fixed 250 kHz, 500 kHz, or Adjustable 250 kHz to 700 kHz
  • Internal Slow Start
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Adjustable Undervoltage Lockout
  • 16-Pin PowerPAD™ Thin Shrink Small-Outline Package (TSSOP) (PWP)
  • APPLICATIONS
    • Industrial and Commercial Low-Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point-of-Load Regulation for High Performance DSPs, FPGAs, ASICs, and Microprocessors
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (-55°C/125°C) Temperature RangeAdditional temperature ranges are available - contact factory
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

SWIFT and PowerPAD are trademarks of Texas Instruments.

The TPS5435x is a medium-output-current synchronous buck PWM converter with an integrated high-side MOSFET and a gate driver for an optional low-side external MOSFET. Features include a high-performance voltage error amplifier that enables maximum performance under transient conditions. The TPS5435x has an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches a preset value, an internal slow-start circuit to limit in-rush currents, and a power-good (PWRGD) output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out-of-phase synchronization.

The TPS5435x devices are available in a thermally enhanced 16-pin PowerPAD Thin Shrink Small-Outline Package (TSSOP). TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power-supply designs to meet aggressive equipment development cycles.

The TPS5435x is a medium-output-current synchronous buck PWM converter with an integrated high-side MOSFET and a gate driver for an optional low-side external MOSFET. Features include a high-performance voltage error amplifier that enables maximum performance under transient conditions. The TPS5435x has an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches a preset value, an internal slow-start circuit to limit in-rush currents, and a power-good (PWRGD) output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out-of-phase synchronization.

The TPS5435x devices are available in a thermally enhanced 16-pin PowerPAD Thin Shrink Small-Outline Package (TSSOP). TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power-supply designs to meet aggressive equipment development cycles.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS54352-EP, TPS54353-EP, TPS54354-EP, TPS54355-EP, TPS54356-EP, TPS54357-EP 数据表 (Rev. A) 2009年 7月 16日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训