主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS61020

正在供货

采用 QFN-10 封装的可调节、1.5A 开关、效率为 96% 的升压转换器,具有降压模式

产品详情

Rating Catalog Topology Boost Vin (max) (V) 6.5 Vin (min) (V) 0.9 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 1.5 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 6.5 Vin (min) (V) 0.9 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 1.5 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 100
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • 96% Efficient Synchronous Boost Converter
  • Output Voltage Remains Regulated When Input
    Voltage Exceeds Nominal Output Voltage
  • Device Quiescent Current: 25 µA (Typ)
  • Input Voltage Range: 0.9 V to 6.5 V
  • Fixed and Adjustable Output Voltage Options
    Up to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Anti-ringing
    Switch)
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 3-mm × 3-mm VSON-10 Package
  • 96% Efficient Synchronous Boost Converter
  • Output Voltage Remains Regulated When Input
    Voltage Exceeds Nominal Output Voltage
  • Device Quiescent Current: 25 µA (Typ)
  • Input Voltage Range: 0.9 V to 6.5 V
  • Fixed and Adjustable Output Voltage Options
    Up to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Anti-ringing
    Switch)
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 3-mm × 3-mm VSON-10 Package

The TPS6102x family of devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 200 mA while using a single-cell alkaline battery, and discharge it down to 0.9 V. The device can also be used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery. The boost converter is based on a fixed-frequency, pulse width modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters the power save mode to maintain a high efficiency over a wide-load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum peak current in the boost switch is limited to a value of 800 mA, 1500 mA, or 1800 mA depending on the version of the device.

The TPS6102x devices keep the output voltage regulated even when the input voltage exceeds the nominal output voltage. The output voltage can be programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in a 10-pin VSON PowerPAD package measuring 3 mm x 3 mm (DRC).

The TPS6102x family of devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 200 mA while using a single-cell alkaline battery, and discharge it down to 0.9 V. The device can also be used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery. The boost converter is based on a fixed-frequency, pulse width modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters the power save mode to maintain a high efficiency over a wide-load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum peak current in the boost switch is limited to a value of 800 mA, 1500 mA, or 1800 mA depending on the version of the device.

The TPS6102x devices keep the output voltage regulated even when the input voltage exceeds the nominal output voltage. The output voltage can be programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in a 10-pin VSON PowerPAD package measuring 3 mm x 3 mm (DRC).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS61033 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、5A 升压转换器 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
功能与比较器件相似。
TPS610333 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、1.85A 升压转换器 1.85-A valley switch current limit and SOT583 package with size of 2.1 mm × 1.2 mm

技术文档

未找到结果。请清除搜索并重试。
查看全部 17
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS6102x 96% Efficient Synchronous Boost Converter 数据表 (Rev. G) PDF | HTML 2014-12-24
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024-1-5
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022-11-11
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018-12-11
选择指南 电源管理指南 2018 2018-7-31
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017-11-29
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017-6-15
应用手册 Calculating and Measuring the No Load Input Current of the Boost Converter 2016-9-23
应用手册 Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016-5-3
模拟设计期刊 DC/DC 转换器中电阻式反馈分压器设计考虑因素 英语版 2012-6-1
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011-9-19
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011-8-17
应用手册 TPS61020 Boost Converter Start-Up and Precharge 2010-1-28
应用手册 最小化升压转换器开关节点处的振铃 英语版 2008-7-15
应用手册 Factors That Determine Light Load PSM Switch Freq for TPS6102x Boost Converters 2006-4-21
应用手册 TPS6102x 升压转换器的降压转换模式 2004-12-16
白皮书 A Step-Down Conversion Concept for a PWM-Mode Boost Converter 2003-8-26

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61020EVM-025 — TPS61020 评估模块

The TPS61020EVM-025 is an evaluation tool for the TPS61020 inductive step-up converter in QFN-10 package which can supply voltages up to 5.5V from a 0.9-V to 6.5-V input featuring an LDO down-mode regulating the output voltage even if the input voltage exceeds the output voltage level. The (...)

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS61020 TINA-TI Average Reference Design

SLIM029.TSC (128 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS61020 TINA-TI Average Spice Model

SLIM030.TSM (8 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS61020 TINA-TI Transient Spice Model (Rev. A)

SLIM028 (26 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS61020 TINA-TI Transient Start-up Reference Design (Rev. A)

SLIM027 (1257 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS61020 TINA-TI Transient Steady State Reference Design (Rev. A)

SLIM026 (2632 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS61020 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM039A.ZIP (225 KB) - PSpice 模型
支持的产品和硬件
仿真模型

Unencrypted TPS61020 PSpice Average Model Package (Rev. A)

SLIM037A.ZIP (119 KB) - PSpice 模型
支持的产品和硬件
参考设计

TIDM-CAPTIVATE-E-LOCK — MSP430FR2633 微控制器 CapTIvate 电子锁和键盘参考设计

此参考设计展示了一种超低功耗电容式触控面板,该面板搭载了采用 CapTIvate™ 技术的单个 MSP430™ 微控制器 (MCU)。通过使用自容和互容技术,多功能电容式触控面板(按键和接近传感器)可用于具有各种人机接口的电子锁和其他应用。此参考设计还展示了如何通过对 MSP430 CPU 进行周期性运行来延长电池寿命,以及如何在低功耗模式与运行模式之间切换。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSON (DRC) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频