主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS61252

正在供货

电流精度为 ±20%、具备可调节输入电流限制的 3.5MHz、1.5A、效率为 92% 的升压转换器

产品详情

Rating Catalog Topology Boost Vin (max) (V) 6 Vin (min) (V) 2.3 Vout (max) (V) 6.5 Vout (min) (V) 3 Switch current limit (typ) (A) 1.5 Features Synchronous Rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 6 Vin (min) (V) 2.3 Vout (max) (V) 6.5 Vout (min) (V) 3 Switch current limit (typ) (A) 1.5 Features Synchronous Rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
WSON (DSG) 8 4 mm² 2 x 2
  • Resistor Programmable Input Current Limit
    • ±20% Current Accuracy at 500 mA over
      Full Temperature Range
    • Programmable from 100 mA up to 1500 mA
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Short Circuit Protection
  • Typical Operating Frequency 3.25 MHz
  • Available in a 2-mm × 2-mm WSON-8 Package
  • APPLICATIONS
    • USB Host Supplies from a Single Li-Ion Battery
    • Current Limited Applications
    • Li-Ion Applications
    • Audio Applications
    • RF-PA Buffer

All other trademarks are the property of their respective owners

  • Resistor Programmable Input Current Limit
    • ±20% Current Accuracy at 500 mA over
      Full Temperature Range
    • Programmable from 100 mA up to 1500 mA
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Short Circuit Protection
  • Typical Operating Frequency 3.25 MHz
  • Available in a 2-mm × 2-mm WSON-8 Package
  • APPLICATIONS
    • USB Host Supplies from a Single Li-Ion Battery
    • Current Limited Applications
    • Li-Ion Applications
    • Audio Applications
    • RF-PA Buffer

All other trademarks are the property of their respective owners

The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or an one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications.

During light loads, the device automatically enters skip mode (PFM), which allows the converter to maintain the required output voltage, while only drawing 30 µA quiescent current from the battery. This allows maximum efficiency at lowest quiescent currents.

TPS61252 allows the use of small inductors and capacitors to achieve a small solution size. The possibility to reduce the current limit by a external resistor offers the potential use of physically even smaller inductors with lower rated currents to further reduce total solution sizes of the power supply. During shutdown, the load is completely disconnected from the battery. The TPS61252 is available in a 8-pin WSON package measuring 2 mm × 2 mm (DSG).

The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or an one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications.

During light loads, the device automatically enters skip mode (PFM), which allows the converter to maintain the required output voltage, while only drawing 30 µA quiescent current from the battery. This allows maximum efficiency at lowest quiescent currents.

TPS61252 allows the use of small inductors and capacitors to achieve a small solution size. The possibility to reduce the current limit by a external resistor offers the potential use of physically even smaller inductors with lower rated currents to further reduce total solution sizes of the power supply. During shutdown, the load is completely disconnected from the battery. The TPS61252 is available in a 8-pin WSON package measuring 2 mm × 2 mm (DSG).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS61033 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、5A 升压转换器 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS61252 Tiny 1.5-A Boost Converter With Adjustable Input Current Limit 数据表 (Rev. A) PDF | HTML 2014年 12月 24日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Calculating and Measuring the No Load Input Current of the Boost Converter 2016年 9月 23日
应用手册 Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016年 5月 3日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
EVM 用户指南 TPS61252 Evaluation Module 2010年 8月 26日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS114S08EVM — ADS114S08 评估模块

ADS114S08 评估模块 (EVM) 是一个用于评估 ADS114S08 模数转换器 (ADC) 的平台。ADS114S08 是一个 16 位、4kSPS、12 通道、低功耗 Δ-Σ ADC,适用于传感器测量和过程控制应用。ADS114S08 还配备了高度精确的振荡器,具有出色的集成基准漂移性能,可精确测量各种输入信号。使用 ADS114S08EVM 和 Δ-Σ ADC 评估软件 (DELTASIGMAEVAL-GUI),缩短原型设计开发时间,并加快产品上市速度。

用户指南: PDF
评估板

ADS122C04EVM — ADS122C04 评估模块

ADS122C04 评估模块 (EVM) 是一个用于评估 ADS122C04 模数转换器 (ADC) 的平台。ADS122C04 是一个 24 位、2kSPS、4 通道、低功耗 Δ-Σ ADC,具有一个 I2C 接口,适用于传感器测量和过程控制应用。ADS122C04 还包括集成振荡器、基准以及 PGA,可实现对各种输入信号的精确测量。使用 ADS122C04EVM 和 Δ-Σ ADC 评估软件 (DELTASIGMAEVAL-GUI),缩短原型设计开发时间,并加快产品上市速度。

用户指南: PDF
评估板

ADS122U04EVM — ADS122U04 评估模块

ADS122U04 评估模块 (EVM) 是一个用于评估 ADS122U04 模数转换器 (ADC) 的平台。ADS122U04 是一个 24 位、2kSPS、4 通道、低功耗 Δ-Σ ADC,具有一个 UART 接口,适用于传感器测量和过程控制应用。ADS122U04 还包括集成振荡器、基准以及 PGA,可实现对各种输入信号的精确测量。使用 ADS122U04EVM 和 Δ-Σ ADC 评估软件 (DELTASIGMAEVAL-GUI),缩短原型设计开发时间,并加快产品上市速度。

用户指南: PDF
评估板

ADS1235EVM — ADS1235 评估模块

ADS1235 评估模块 (EVM) 是一个用于评估 ADS1235 模数转换器 (ADC) 的平台。ADS1235 是一款低漂移、24 位、7200-SPS 6 通道 ΔΣ ADC,具有用于低噪声电桥测量的集成 PGA。这款支持传感器的 ADC 可以为要求十分严苛的测试和测量仪器(包括称重秤、应变计传感器和高分辨率压力测量)提供高精度单芯片测量解决方案。

ADS1235EVM 和 Δ-Σ ADC 评估软件 (DELTASIGMAEVAL-GUI) 旨在缩短原型设计开发时间,并加快产品上市速度。

用户指南: PDF
评估板

ADS124S08EVM — ADS124S08 评估模块

ADS124S08EVM 是一个用于评估 ADS124S08 模数转换器 (ADC) 的平台。ADS124S08 是一个 24 位、4kSPS、12 通道、低功耗 Δ-Σ ADC,适用于传感器测量和过程控制应用。ADS124S08 还配备了高度精确的振荡器,具有出色的集成基准漂移性能,可精确测量各种输入信号。使用 ADS124S08EVM 和 Δ-Σ ADC 评估软件,缩短原型设计开发时间,加快产品上市速度。ADS124S08EVM 包含 ADS124S08 板和 USB 电缆。
用户指南: PDF
评估板

ADS1261EVM — ADS1261 评估模块

ADS1261 评估模块 (EVM) 是一个用于评估 ADS1261 模数转换器 (ADC) 的平台。ADS1261 是一款低漂移、24 位、40kSPS、10 通道 Δ-Σ ADC,带有集成 PGA、电压基准和内部故障监控器。这种支持传感器的 ADC 提供了一个高精度、单芯片测量解决方案,可满足极为严苛的测量要求,其中包括称重秤、应变计传感器、热电偶和电阻式温度检测器 (RTD)。

ADS1261EVM 和 Δ-Σ ADC 评估软件 (DELTASIGMAEVAL-GUI) 旨在缩短原型设计开发时间,并加快产品上市速度。

用户指南: PDF
评估板

ADS127L01EVM — ADS127L01 评估模块

ADS127L01EVM 是用于 ADS127L01 的评估平台。ADS127L01 是一款数据速率高达 512kSPS 的 24 位 Δ-Σ 模数转换器 (ADC)。它独创性地集出色的直流精度和卓越的交流性能于一体。高阶、斩波稳定调制器在低带内噪声情况下实现极低漂移。板载抽取滤波器可抑制调制器和带外信号噪声。除了低延迟滤波器外,ADS127L01 还提供多个纹波小于 ±0.00004dB 的宽带滤波器,并且能够在达到奈奎斯特速率之前实现 –116db 的阻带衰减。

注意:必须下载 Δ-Σ ADC EvaluaTIon Software 和 ADS127L01 器件包,才能确保 (...)

用户指南: PDF
评估板

BOOSTXL-ADS1119 — ADS1119 16 位、1kSPS、4 通道 Δ-Σ ADC BoosterPack™ 插件模块

ADS1119 BoosterPack™ 插件模块 (EVM) 是一个用于评估 ADS1119 模数转换器 (ADC) 的平台。ADS1119 是一个 16 位、1kSPS、4 通道、低功耗 Δ-Σ ADC,具有一个 I2C 接口,适用于传感器测量和过程控制应用。ADS1119 还包括集成振荡器、基准以及可编程增益(1 和 4),因此可对各种输入信号进行测量。BoosterPack 的外形与硬件评估模块的 TI LaunchPad™ 生态系统兼容。

用户指南: PDF
评估板

BOOSTXL-ADS1219 — ADS1219 24 位、1kSPS、4 通道 Δ-Σ ADC BoosterPack™ 插件模块

ADS1219 BoosterPack™ 插件模块 (EVM) 是一个用于评估 ADS1219 模数转换器 (ADC) 的平台。ADS1219 是一个 24 位、1kSPS、4 通道、低功耗 Δ-Σ ADC,具有一个 I2C 接口,适用于传感器测量和过程控制应用。ADS1219 还包括集成振荡器、基准以及可编程增益(1 和 4),因此可对各种输入信号进行测量。BoosterPack 的外形与硬件评估模块的 TI LaunchPad™ 生态系统兼容。

用户指南: PDF
评估板

TPS61252EVM-667 — 用于 TPS61252 3.5MHz、1.5A、92% 效率的升压 (Boost) 转换器的评估模块板

用于高达 6.5V 的 3.25MHz 升压 DC-DC 转换器的评估模块板

TPS61252EVM-667 包含德州仪器 (TI) 的高达 6.5V 的 3.25MHz 升压 DC-DC 转换器 TPS61252,具备可调节输入电流限制。TPS61252 器件可以为由 3 节碱性、镍镉或镍氢电池或单节锂离子或锂聚合物电池供电的产品提供电源解决方案。宽输入电压范围非常适合为移动电话或计算机外设等便携式应用供电。该器件具有电阻可编程 (RILIM) 输入电流限制,适用于各种应用

用户指南: PDF
TI.com 上无现货
仿真模型

TPS61252 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAF1A.ZIP (99 KB) - PSpice Model
参考设计

TIDA-00669 — 具有电量监测计的 500mA 无线充电器 BoosterPack™ 参考设计

TIDA-00669 是可提供无线充电器和电池管理的 BoosterPack™ 参考设计,可为任何 TI LaunchPad™ (www.ti.com/launchpad) 供电。这是一款高度集成的电源管理参考设计,非常适合低功耗应用。主要存储方法是使用外部锂聚合物可充电电池。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DSG) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频