主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS62203

正在供货

采用 SOT-23 封装的 3.3V 输出、300mA、效率为 95% 的降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS62A01 正在供货 2.5V 至 5.5V 输入、1A 输出、高效降压转换器 Higher accuracy and smaller solution size in SOT563 package

产品详情

Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 100
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 2.5-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to VI
  • Fixed Output Voltage Options Available
  • Up to 300-mA Output Current
  • 1-MHz Fixed-Frequency PWM Operation
  • Highest Efficiency Over Wide Load Current Range
    Due to Power Save Mode
  • 15-µA Typical Quiescent Current
  • Soft Start
  • 100% Duty Cycle Low-Dropout Operation
  • Dynamic Output-Voltage Positioning
  • Available in a 5-Pin SOT23 Package
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 2.5-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to VI
  • Fixed Output Voltage Options Available
  • Up to 300-mA Output Current
  • 1-MHz Fixed-Frequency PWM Operation
  • Highest Efficiency Over Wide Load Current Range
    Due to Power Save Mode
  • 15-µA Typical Quiescent Current
  • Soft Start
  • 100% Duty Cycle Low-Dropout Operation
  • Dynamic Output-Voltage Positioning
  • Available in a 5-Pin SOT23 Package

The TPS6220x devices are a family of high-efficiency synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an output voltage range of 6 V down to 0.7 V and up to 300 mA output current, the devices are ideal to power low voltage DSPs and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1 MHz. At light load currents, the part enters the power save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, it achieves the highest efficiency over the entire load current range. The TPS6220x needs only three small external components. Together with the SOT23 package, a minimum system solution size is achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.

The TPS6220x devices are a family of high-efficiency synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an output voltage range of 6 V down to 0.7 V and up to 300 mA output current, the devices are ideal to power low voltage DSPs and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1 MHz. At light load currents, the part enters the power save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, it achieves the highest efficiency over the entire load current range. The TPS6220x needs only three small external components. Together with the SOT23 package, a minimum system solution size is achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS6220x High-Efficiency, SOT23 Step-Down, DC-DC Converter 数据表 (Rev. F) PDF | HTML 2015年 6月 30日
应用手册 TI 降压开关直流/直流转换器应用手册的快速参考指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 7月 8日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
技术文章 Avoid noise pollution in Hi-Fi systems with low-noise power supply PDF | HTML 2015年 9月 2日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015年 5月 1日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
应用手册 用于 MSP430 的 3.6V–6.0V 输入、高效 DC/DC 转换器参考设计 (Rev. A) 英语版 (Rev.A) 2010年 10月 8日
应用手册 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 最新英语版本 (Rev.B) 2008年 7月 15日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS62200EVM-211 — TPS62200 6V 输入、1.8V 输出、0.3A 评估模块

The TPS62200EVM-211 is an evaluation tool for the TPS62200 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62200EVM-211 uses a TPS62200 adjustable output step-down converter and the appropriate feedback (...)

用户指南: PDF
TI.com 上无现货
评估板

TPS62203EVM-211 — TPS62203 6V 输入、3.3V 输出、0.3A 评估模块

The TPS62203EVM-211 is an evaluation tool for the TPS62203 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply a fixed output voltage of 3.3V from a 2.5-V to 6-V input. The TPS62203EVM-211 uses a TPS62203 fixed output voltage step-down converter to provide a 3.3-V output (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS62203 TINA-TI Transient Reference Design

SLVM481.TSC (189 KB) - TINA-TI Reference Design
仿真模型

TPS62203 TINA-TI Transient Spice Model

SLVM480.ZIP (65 KB) - TINA-TI Spice Model
仿真模型

TPS62203 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM371A.ZIP (65 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频