TPS62262-Q1
- Qualified for Automotive Applications
- High-Efficiency Step-Down Converter
- Output Current up to 600 mA
- Wide VIN Range from 2-V to 6-V for Li-Ion Batteries with
Extended Voltage Range - 2.25-MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- Output Voltage Accuracy in PWM Mode ±1.5%
- 15-µA (Typ) Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Soft Start
- Voltage Positioning at Light Loads
- Available in a Small 2×2×0,8-mm SON Package
- Allows <1-mm Solution Height
- APPLICATIONS
- PDAs, Pocket PCs
- Low Power DSP Supply
- Portable Media Players
- POL applications
The TPS6226x devices are high-efficiency synchronous step-down dc-dc converters optimized for battery powered applications. It provides up to 600-mA output current from a single Li-Ion cell and is ideal to power mobile phones and other portable applications.
With an wide input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two and three cell alkaline batteries, 3.3-V and 5-V input voltage rails.
The TPS6226x operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range.
The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.
The TPS6226x is available in a very small 2×2mm 6-pin SON package.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS6226x-Q1 2.25-MHz 600-mA Step-Down Converter 数据表 (Rev. C) | 2012-7-23 | |||
| 应用手册 | 执行精确的节能模式效率测量 | PDF | HTML | PDF | HTML | 2026-10-7 | ||
| 应用手册 | 降压转换器功率级的基本计算: | PDF | HTML | PDF | HTML | 2026-9-21 | ||
| 应用手册 | QFN 和 SON PCB 连接 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024-1-5 | |
| 模拟设计期刊 | Understanding 100% mode in low-power DC/DC converters | 2018-6-22 | ||||
| 模拟设计期刊 | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 2017-10-24 | ||||
| 模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016-10-24 | ||||
| 模拟设计期刊 | 实现降压型转换器出色 PCB 布局的五个步骤 | 英语版 | 2015-5-1 | |||
| 应用手册 | Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) | 2012-1-13 | ||||
| 模拟设计期刊 | IQ:它是什么、不是什么以及如何使用 | 英语版 | 2011-8-17 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-00346 — 适合基于入门级内核应用处理器的 ADAS 系统的成本优化型电源解决方案
TIDA-00346 设计提供了汽车高级驾驶辅助系统 (ADAS) 应用中典型入门级应用处理器所需的电源轨。 该设计使用多个单独的直流/直流稳压器以及负载开关和线性稳压器 (LDO) 为片上系统 (SoC) 的处理内核和其他功能提供固定电源电压。另外还实施了用于 DDR 存储器电源与终端的附加电源轨以及 CAN 收发器。二个 LM3880 简单电源序列发生器可以提供上电和断电时序控制。 此设计针对汽车应用进行了优化,可在 4V 至 18V 的输入电压范围内(瞬态电压高达 40V)工作。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| WSON (DRV) | 6 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。