主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS62510

正在供货

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS628502 正在供货 采用 SOT583 封装的 2.7V 至 6V、2A 可调频率降压转换器 Smaller size with output voltage accuracy ±1%.

产品详情

Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 3.8 Vin (min) (V) 1.8 Vout (max) (V) 3.8 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light load efficiency, Power good, Synchronous Rectification, Tracking Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000022 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 3.8 Vin (min) (V) 1.8 Vout (max) (V) 3.8 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light load efficiency, Power good, Synchronous Rectification, Tracking Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000022 Duty cycle (max) (%) 100
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • 1.8-V to 3.8-V Input Voltage Range
  • Up to 96% High Efficiency Synchronous Step-
    Down Converter
  • 1.5-MHz Fixed Frequency PWM Operation
  • 1% Output Voltage Accuracy in Fixed Frequency
    PWM Mode
  • Power Save Mode Operation for High Efficiency
    Over the Entire Load Current Range
  • 22-µA Quiescent Current
  • Adjustable Output Voltage
  • Output Voltage Tracking (OVT) for Reliable
    Sequencing
  • Available in a 3-mm × 3-mm 10-Pin VSON
    Package
  • 1.8-V to 3.8-V Input Voltage Range
  • Up to 96% High Efficiency Synchronous Step-
    Down Converter
  • 1.5-MHz Fixed Frequency PWM Operation
  • 1% Output Voltage Accuracy in Fixed Frequency
    PWM Mode
  • Power Save Mode Operation for High Efficiency
    Over the Entire Load Current Range
  • 22-µA Quiescent Current
  • Adjustable Output Voltage
  • Output Voltage Tracking (OVT) for Reliable
    Sequencing
  • Available in a 3-mm × 3-mm 10-Pin VSON
    Package

The TPS62510 is a high-efficiency step-down converter targeted for operation from a 1.8-V to 3.8-V input voltage rail, ideally suited for 2-cell alkaline or NiMHd applications. The TPS62510 is also ideal as a point-of-load regulator running from a fixed 3.3-V, 2.5-V, or 1.8-V input voltage rail.

The converter operates in fixed frequency pulse width modulation (PWM) mode switching at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5-MHz fixed frequency PWM at nominal load current, and automatically enters the power save mode at light load currents. For maximum system reliability, the converter features output voltage tracking using the OVT pin to allow sequencing, and to allow for the output voltage to track an external voltage applied to this pin.

The TPS62510 is available in a 3-mm × 3-mm 10-pin VSON package.

The TPS62510 is a high-efficiency step-down converter targeted for operation from a 1.8-V to 3.8-V input voltage rail, ideally suited for 2-cell alkaline or NiMHd applications. The TPS62510 is also ideal as a point-of-load regulator running from a fixed 3.3-V, 2.5-V, or 1.8-V input voltage rail.

The converter operates in fixed frequency pulse width modulation (PWM) mode switching at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5-MHz fixed frequency PWM at nominal load current, and automatically enters the power save mode at light load currents. For maximum system reliability, the converter features output voltage tracking using the OVT pin to allow sequencing, and to allow for the output voltage to track an external voltage applied to this pin.

The TPS62510 is available in a 3-mm × 3-mm 10-pin VSON package.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 16
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS62510 1.5-A, Low VIN High Efficiency Step-Down Converter 数据表 (Rev. B) PDF | HTML 2015-12-18
应用手册 执行精确的节能模式效率测量 PDF | HTML PDF | HTML 2026-10-7
应用手册 采用前馈电容器优化内部补偿 DC-DC 转换器的瞬态响应 PDF | HTML PDF | HTML 2026-9-21
应用手册 降压转换器功率级的基本计算: PDF | HTML PDF | HTML 2026-9-21
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024-1-5
模拟设计期刊 Methods of output-voltage adjustment for DC/DC converters 2019-6-14
选择指南 电源管理指南 2018 2018-7-31
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018-6-22
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017-10-24
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017-6-15
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016-10-24
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015-5-1
模拟设计期刊 DC/DC 转换器中电阻式反馈分压器设计考虑因素 英语版 2012-6-1
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012-1-13
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011-9-19
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011-8-17

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS62510EVM-168 — TPS62510 评估模块

The TPS62510EVM-168 is an evaluation tools for the TPS62510 97% efficiency, 1.5 A Buck converter optimized for 2-cell Alkaline or NiMHd applications. The TPS62510 can supply voltages from 0.6 V to 3.8 V and offers both a fixed frequency PWM mode or high efficiency PWM mode. The (...)

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS62510 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM559A.ZIP (53 KB) - PSpice 模型
支持的产品和硬件
计算工具

SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSON (DRC) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频