可提供此产品的更新版本
功能与比较器件相同,但引脚排列有所不同
TPS62590-Q1
- Qualified for Automotive Applications
- Output Current up to 1000 mA
- Input Voltage Range from 2.5 V to 6 V
- High Efficiency Step Down Converter
- Output Voltage Accuracy in PWM mode ±2.5%
- Typical 15-µA Quiescent Current
- 2.25 MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- 100% Duty Cycle for Lowest Dropout
The TPS62590-Q1 device is a high-efficiency synchronous step-down converter, optimized for space constrained applications and very low quiescent current requirements. It provides up to 1000-mA output current from preregulated low voltage rails and consumes 15 µA (typical) in power-save mode.
With an input voltage range of 2.5 V to 6 V and an output voltage accuracy of 2.5%, the device is targeted to power a large variety of automotive applications.
The TPS62590-Q1 family operates at a 2.25-MHz fixed switching frequency and enters a power-save mode at light load currents to maintain a high efficiency over the entire load current range.
The power-save mode is optimized for low output-voltage ripple. For low-noise applications, the device can be forced into fixed-frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS62590-Q1 allows the use of small inductors and capacitors to achieve a small solution size.
The TPS62590-Q1 is available in a 2-mm × 2-mm 6-pin SON package with a thermal pad for improved thermal performance.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS62590-Q1 Automotive 2.25-MHz 1-A Step-Down Converter In 2-mm × 2-mm SON Package 数据表 (Rev. B) | PDF | HTML | 2015年 10月 15日 | ||
应用手册 | QFN 和 SON PCB 连接 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024年 1月 5日 | |
模拟设计期刊 | Methods of output-voltage adjustment for DC/DC converters | 2019年 6月 14日 | ||||
应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
模拟设计期刊 | Understanding 100% mode in low-power DC/DC converters | 2018年 6月 22日 | ||||
模拟设计期刊 | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 2017年 10月 24日 | ||||
模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016年 10月 24日 | ||||
应用手册 | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 2015年 8月 17日 | ||||
模拟设计期刊 | 实现降压型转换器出色 PCB 布局的五个步骤 | 英语版 | 2015年 5月 1日 | |||
应用手册 | Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) | 2012年 1月 13日 | ||||
模拟设计期刊 | IQ:它是什么、不是什么以及如何使用 | 英语版 | 2011年 8月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS62590EVM-454 — TPS62590EVM-454 评估模块
TPS62590 Unencrypted PSpice Transient Model Package (Rev. A)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WSON (DRV) | 6 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点