Processor supplier
Xilinx
Processor name
Artix-7, Zynq Ultrascale+
Product type
Processor and FPGA
Regulated outputs (#)
13
Step-down DC/DC converter
3
Step-up DC/DC converter
0
LDO
4
Vin (min) (V)
5.6
Vin (max) (V)
21
Vout (min) (V)
-0.3
Vout (max) (V)
3.575
Iout (max) (A)
21, 25
Configurability
Factory programmable, Software configurable
Features
Comm control, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed
Rating
Catalog
Operating temperature range (°C)
-40 to 85
Step-down DC/DC controller
3
Step-up DC/DC controller
0
Iq (typ) (mA)
0.3
Switching frequency (max) (kHz)
3100
Shutdown current (ISD) (typ) (µA)
65
Switching frequency (typ) (kHz)
2500
Processor supplier
Xilinx
Processor name
Artix-7, Zynq Ultrascale+
Product type
Processor and FPGA
Regulated outputs (#)
13
Step-down DC/DC converter
3
Step-up DC/DC converter
0
LDO
4
Vin (min) (V)
5.6
Vin (max) (V)
21
Vout (min) (V)
-0.3
Vout (max) (V)
3.575
Iout (max) (A)
21, 25
Configurability
Factory programmable, Software configurable
Features
Comm control, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed
Rating
Catalog
Operating temperature range (°C)
-40 to 85
Step-down DC/DC controller
3
Step-up DC/DC controller
0
Iq (typ) (mA)
0.3
Switching frequency (max) (kHz)
3100
Shutdown current (ISD) (typ) (µA)
65
Switching frequency (typ) (kHz)
2500