TPS65145-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C5
- Input Voltage Range: 2.7 V to 5.8 V
- VO1 Boost Converter
- Up to 15 V Output Voltage
- Virtual Synchronous Converter Topology
- < 1% Output Voltage Accuracy
- 1.6-MHz Fixed Switching Frequency
- 2.3-A Switch Current Limit
- VO2 Negative Regulated Charge Pump
- Down to -12 V / 20 mA
- VO3 Positive Regulated Charge Pump
- Up to 30 V / 20 mA
- Three Independently Adjustable Outputs
- Auxiliary 3.3-V Linear Regulator Controller
- Internal Soft Start
- Power Good
- Protection Features
- Short-Circuit Detection of all Outputs
- Overvoltage Protection of all Outputs
- Thermal Shutdown
- Available in TSSOP-24 PowerPAD™Package
The TPS65140-Q1 and TPS65145-Q1 devices offer a compact and small power supply solution that provides all three voltages required by thin-film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.
The main output, VO1 is a 1.6-MHz fixed-frequency PWM boost converter providing the source-drive voltage for the LCD display. The TPS65140-Q1 device has a typical switch current limit of 2.3 A and the TPS65145-Q1 has a typical switch current limit of 1.37 A.
A fully integrated adjustable charge pump doubler and provides the positive LCD gate-drive voltage. An externally adjustable negative charge pump provides the negative LCD gate-drive voltage.
For compensation of the devices please refer to Application Note: How to Compensate with the TPS6510x and TPS6514x SLVA813.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS65140-Q1 Triple Output LCD Supply With Linear Regulator & Power Good 数据表 (Rev. B) | 2017年 7月 31日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点