TPS65162

正在供货

4 通道 LCD 偏置,具有输入到输出集成隔离开关、2 个运算放大器和 GPM

产品详情

Display type LCD unipolar IC integration LCD bias Vin (min) (V) 8 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 34 V_NEG (max) (V) -2 Features VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias Vin (min) (V) 8 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 34 V_NEG (max) (V) -2 Features VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • 8-V to 14.7-V Input Voltage Range
  • 500 kHz / 750 kHz Fixed Switching Frequency
  • Boost Output Voltage up to 19 V
    • 1%-Accurate Boost With 2.8-A Switch Current Overvoltage Protection
  • Input-to-Output Isolation Switch for Vs Short-Circuit protection for Boost
  • 2.5-A Step-Down Converter
  • Regulated Positive Charge-Pump Driver VGH
  • Regulated Negative Charge-Pump Driver VGL
  • Gate Voltage Shaping for VGH
  • Soft Start for all Converters
  • Two Integrated High-Speed Opamps
    • 50-MHz, 3-dB Bandwidth
    • Slew Rate 55 V / µs
    • 215-mA Short-Circuit Current
  • 48 Pin 7x7 mm QFN Package
  • 8-V to 14.7-V Input Voltage Range
  • 500 kHz / 750 kHz Fixed Switching Frequency
  • Boost Output Voltage up to 19 V
    • 1%-Accurate Boost With 2.8-A Switch Current Overvoltage Protection
  • Input-to-Output Isolation Switch for Vs Short-Circuit protection for Boost
  • 2.5-A Step-Down Converter
  • Regulated Positive Charge-Pump Driver VGH
  • Regulated Negative Charge-Pump Driver VGL
  • Gate Voltage Shaping for VGH
  • Soft Start for all Converters
  • Two Integrated High-Speed Opamps
    • 50-MHz, 3-dB Bandwidth
    • Slew Rate 55 V / µs
    • 215-mA Short-Circuit Current
  • 48 Pin 7x7 mm QFN Package

The TPS65162 is a compact LCD bias IC with two high-speed operational amplifiers for the Vcom supply. The high current capability of the device is ideal for large LCD-monitor and LCD-TV applications.

The TPS65162 generates all four voltage rails for a TFT LCD (Vs, Vlogic, VGH and VGL) and includes two op-amps to generate the VCOM supply rail. An input-to-output isolation switch is integrated into the device, providing short-circuit protection for the boost converter. A current-limit function is implemented in the input-to-output isolation switch to allow soft turn-on during start-up. The device also features gate voltage shaping for improved TFT-LCD picture quality. The device consists of a boost converter to provide the source voltage Vs, and a step-down converter to provide the logic voltage for the system. A positive and a negative charge-pump driver provide adjustable regulated output voltages VGH and VGL to bias the TFT. Both boost and buck converter, as well as the charge-pump drivers, operate with a fixed switching frequency of 500 kHz or 750 kHz, selectable by the FREQ pin. The device includes adjustable power-on sequencing. The safety features of the device are overvoltage protection for boost converter, short-circuit protection for Vs, Vlogic and VGH, and thermal shutdown.

The TPS65162 is a compact LCD bias IC with two high-speed operational amplifiers for the Vcom supply. The high current capability of the device is ideal for large LCD-monitor and LCD-TV applications.

The TPS65162 generates all four voltage rails for a TFT LCD (Vs, Vlogic, VGH and VGL) and includes two op-amps to generate the VCOM supply rail. An input-to-output isolation switch is integrated into the device, providing short-circuit protection for the boost converter. A current-limit function is implemented in the input-to-output isolation switch to allow soft turn-on during start-up. The device also features gate voltage shaping for improved TFT-LCD picture quality. The device consists of a boost converter to provide the source voltage Vs, and a step-down converter to provide the logic voltage for the system. A positive and a negative charge-pump driver provide adjustable regulated output voltages VGH and VGL to bias the TFT. Both boost and buck converter, as well as the charge-pump drivers, operate with a fixed switching frequency of 500 kHz or 750 kHz, selectable by the FREQ pin. The device includes adjustable power-on sequencing. The safety features of the device are overvoltage protection for boost converter, short-circuit protection for Vs, Vlogic and VGH, and thermal shutdown.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS65178 正在供货 完全可编程的 LCD 偏置 IC,用于具有 6 通道伽马缓冲器、Vcom 基准和动态增益的电视 This product has the same rails, flexible sequencing, I2C programming, temperature compensation for VGH and an integrated 6ch gamma buffer, but without OpAmps.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Compact LCD Bias IC With High Speed Amplifiers for TV-LCD Panels 数据表 (Rev. C) 2012年 7月 3日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Generation of a VCOM buffer input using PWM signal 2015年 12月 21日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
用户指南 TPS65162EVM-278 (Rev. A) 2009年 10月 5日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGZ) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频