TPS65632A

正在供货

三输出 AMOLED 显示屏电源

产品详情

Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Source driver voltage (min) (V) 7.7 Source driver voltage (max) (V) 7.7 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -4 V_NEG (max) (V) -4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Source driver voltage (min) (V) 7.7 Source driver voltage (max) (V) 7.7 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -4 V_NEG (max) (V) -4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTE) 16 9 mm² 3 x 3
  • 2.9V to 4.5V Input Voltage Range
  • Fixed 4.6V VPOS Output Voltage
  • 0.5% Accuracy VPOS at 25°C to Approximately 85ºC
  • External Output Sense Pin for VPOS
  • Excellent Line Transient Regulation
  • Digitally Programmable VNEG, –1.4V to –5.4V
  • - 4V Default Value for VNEG
  • TPS65632 Selectable AVDD, 5.8V and 7.7V TPS65632A Fixed AVDD 7.7V
  • 300mA Output Current for VPOS and VNEG
  • Short Circuit Protection
  • Thermal Shutdown
  • 3 x 3mm 16 pin QFN package
  • 2.9V to 4.5V Input Voltage Range
  • Fixed 4.6V VPOS Output Voltage
  • 0.5% Accuracy VPOS at 25°C to Approximately 85ºC
  • External Output Sense Pin for VPOS
  • Excellent Line Transient Regulation
  • Digitally Programmable VNEG, –1.4V to –5.4V
  • - 4V Default Value for VNEG
  • TPS65632 Selectable AVDD, 5.8V and 7.7V TPS65632A Fixed AVDD 7.7V
  • 300mA Output Current for VPOS and VNEG
  • Short Circuit Protection
  • Thermal Shutdown
  • 3 x 3mm 16 pin QFN package

The TPS65632A is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck boost converter for VNEG and a boost converter for AVDD which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632A uses a novel technology enabling excellent line and load regulation.

The TPS65632A is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck boost converter for VNEG and a boost converter for AVDD which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632A uses a novel technology enabling excellent line and load regulation.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS65631 正在供货 双路输出 AMOLED 显示屏电源 This product does not integrate the AVDD rail and the minimum for Vneg goes down to -4.4V instead of -5.4V.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS65632A Features List 数据表 2012年 8月 7日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Basic calculation of an inverting buck-boost power stage (Rev. A) 2017年 8月 28日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RTE) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频