TPS728

正在供货

具有低 IQ 和使能功能的 200mA、低压降稳压器

产品详情

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 2.7 Iout (max) (A) 0.2 Output options Dual output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1, 1.2, 1.5, 1.75, 1.8, 1.85, 2.85, 2.95, 3, 3.15, 3.3 Noise (µVrms) 210 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.05 Features Enable Thermal resistance θJA (°C/W) 65 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 2.7 Iout (max) (A) 0.2 Output options Dual output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1, 1.2, 1.5, 1.75, 1.8, 1.85, 2.85, 2.95, 3, 3.15, 3.3 Noise (µVrms) 210 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.05 Features Enable Thermal resistance θJA (°C/W) 65 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
DSBGA (YZU) 5 2.02 mm² 1.25 x 1.616 WSON (DRV) 6 4 mm² 2 x 2
  • Very Low Dropout: 230mV Typical at 200mA
  • 3% Accuracy Over Load/Line/Temperature
  • Low IQ: 50µA in Active Mode
  • Available in Fixed-Output Voltages From 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • VSET Pin Toggles Output Voltage Between Two Preset Levels
    • Preset Output Voltage Levels Can Be EEPROM-Programmed To Any Combination
  • High PSRR: 65dB at 1kHz
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Over-Current Protection
  • Available in Wafer-Level Chip Scale and 2mm x 2mm SON Packages
  • APPLICATIONS
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Leakage Reduction for 90nm and 65nm Processors
    • Wireless Handsets, Smart Phones, PDAs
    • MP3 Players and Other Handheld Products

All trademarks are the property of their respective owners.

  • Very Low Dropout: 230mV Typical at 200mA
  • 3% Accuracy Over Load/Line/Temperature
  • Low IQ: 50µA in Active Mode
  • Available in Fixed-Output Voltages From 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • VSET Pin Toggles Output Voltage Between Two Preset Levels
    • Preset Output Voltage Levels Can Be EEPROM-Programmed To Any Combination
  • High PSRR: 65dB at 1kHz
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Over-Current Protection
  • Available in Wafer-Level Chip Scale and 2mm x 2mm SON Packages
  • APPLICATIONS
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Leakage Reduction for 90nm and 65nm Processors
    • Wireless Handsets, Smart Phones, PDAs
    • MP3 Players and Other Handheld Products

All trademarks are the property of their respective owners.

The TPS728xx series of low-dropout linear regulators (LDOs), with a selectable dual-voltage level output, is designed specially for applications that require two levels of output voltage regulation. Programming fuses and memory cards, reducing leakage effects, and conserving power in nanometric processes are some application examples.

The VSET pin is used to select one of two output voltage levels preset through innovative factory EEPROM programming. A precision bandgap and error amplifier provides an overall 3% accuracy over load, line, and temperature extremes.

Ultra-small wafer chip scale (WCSP) and 2mm x 2mm SON packages make the TPS728xx series ideal for handheld applications.

This family of devices is fully specified over a temperature range of TJ = -40°C to +125°C.

The TPS728xx series of low-dropout linear regulators (LDOs), with a selectable dual-voltage level output, is designed specially for applications that require two levels of output voltage regulation. Programming fuses and memory cards, reducing leakage effects, and conserving power in nanometric processes are some application examples.

The VSET pin is used to select one of two output voltage levels preset through innovative factory EEPROM programming. A precision bandgap and error amplifier provides an overall 3% accuracy over load, line, and temperature extremes.

Ultra-small wafer chip scale (WCSP) and 2mm x 2mm SON packages make the TPS728xx series ideal for handheld applications.

This family of devices is fully specified over a temperature range of TJ = -40°C to +125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS7A10 正在供货 具有使能功能的 300mA、低输入电压 (0.75V)、超低 IQ、低压降稳压器 300-mA, low IQ, LDO regulator in a small-size DSBGA package that supports lower input/output voltages & provides ultra-low dropout

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 200mA Low Dropout Linear Regulator with Pin-Selectable Dual-Voltage Level Output 数据表 2007年 8月 28日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
应用手册 Saving Valuable Board Space with Dynamic Voltage Scaling in Portable Devices 2007年 11月 30日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS54910 TINA-TI Transient Reference Design

SLVM181.TSC (663 KB) - TINA-TI Reference Design
仿真模型

TPS728175295 PSpice Transient Model

SBVM252.ZIP (22 KB) - PSpice Model
仿真模型

TPS728180285 PSpice Transient Model

SBVM340.ZIP (22 KB) - PSpice Model
仿真模型

TPS728180300 PSpice Transient Model

SBVM109.ZIP (33 KB) - PSpice Model
仿真模型

TPS728185295 PSpice Transient Model

SBVM144.ZIP (33 KB) - PSpice Model
仿真模型

TPS728285180 PSpice Transient Model

SBVM083.ZIP (33 KB) - PSpice Model
仿真模型

TPS728285180 TINA-TI Transient Reference Design

SBVM182.TSC (34 KB) - TINA-TI Reference Design
仿真模型

TPS728330180 PSpice Transient Model

SBVM341.ZIP (22 KB) - PSpice Model
仿真模型

TPS728330185 PSpice Transient Model

SBVM103.ZIP (33 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YZU) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频