TPS74

正在供货

具有使能功能的 200mA、7V 低压降稳压器

产品详情

Rating Catalog Vin (max) (V) 7 Vin (min) (V) 2.5 Iout (max) (A) 0.2 Output options Adjustable Output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 3, 3.3 Noise (µVrms) 190 PSRR at 100 KHz (dB) 10 Iq (typ) (mA) 0.08 Features Enable Thermal resistance θJA (°C/W) 176 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 7 Vin (min) (V) 2.5 Iout (max) (A) 0.2 Output options Adjustable Output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 3, 3.3 Noise (µVrms) 190 PSRR at 100 KHz (dB) 10 Iq (typ) (mA) 0.08 Features Enable Thermal resistance θJA (°C/W) 176 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fast Transient Response Using Small Output Capacitor (10 uF)
  • 200-mA Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 3-V and 3.3-V
  • Dropout Voltage Down to 170 mV at 200 mA (TPS7433)
  • 3% Tolerance Over Specified Conditions
  • 8-Pin SOIC Package
  • Thermal Shutdown Protection
  • Fast Transient Response Using Small Output Capacitor (10 uF)
  • 200-mA Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 3-V and 3.3-V
  • Dropout Voltage Down to 170 mV at 200 mA (TPS7433)
  • 3% Tolerance Over Specified Conditions
  • 8-Pin SOIC Package
  • Thermal Shutdown Protection

This device is designed to have a fast transient response and be stable with 1-uF capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 170 mV at an output current of 200-mA for the TPS7433). This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to less than 1 uA at
TJ = 25°C.

The TPS74xx is offered in 1.5-V, 1.8-V, 2.5-V, 3-V, and 3.3-V. Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS74xx family is available in 8 pin SOIC package.

This device is designed to have a fast transient response and be stable with 1-uF capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 170 mV at an output current of 200-mA for the TPS7433). This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to less than 1 uA at
TJ = 25°C.

The TPS74xx is offered in 1.5-V, 1.8-V, 2.5-V, 3-V, and 3.3-V. Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS74xx family is available in 8 pin SOIC package.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TLV743P 正在供货 具有使能功能的 300mA、低 Iq、低压降 (LDO) 稳压器 Higher PSRR and lower noise in a smaller package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Fast-Transient-Response Using Small Output Capacitor 200-mA Low-Dropout Voltage 数据表 1999年 12月 21日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训