主页 电源管理 线性和低压降 (LDO) 稳压器

TPS74401-EP

正在供货

具有 0.8V 至 3.6V 输出、快速瞬态响应和可编程软启动的 3A LDO 稳压器(增强型产品)

产品详情

Rating HiRel Enhanced Product Vin (max) (V) 5.5 Vin (min) (V) 0.8 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 13 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 3 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product Vin (max) (V) 5.5 Vin (min) (V) 0.8 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 13 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 3 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -55 to 125
VQFN (RGW) 20 25 mm² 5 x 5
  • Soft-Start (SS) Pin Provides a Linear Startup with Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9 V with External Bias Supply
  • Adjustable Output (0.8 V to 3.6 V)
  • Ultra-Low Dropout: 115 mV at 3.0 A (typ)
  • Stable with Any or No Output Capacitor
  • Excellent Transient Response
  • Available in 5 mm × 5 mm × 1 mm QFN Package
  • Active High Enable
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Ranges(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements
    • Hot-Swap and Inrush Controls

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Soft-Start (SS) Pin Provides a Linear Startup with Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9 V with External Bias Supply
  • Adjustable Output (0.8 V to 3.6 V)
  • Ultra-Low Dropout: 115 mV at 3.0 A (typ)
  • Stable with Any or No Output Capacitor
  • Excellent Transient Response
  • Available in 5 mm × 5 mm × 1 mm QFN Package
  • Active High Enable
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Ranges(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements
    • Hot-Swap and Inrush Controls

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

The TPS74401 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that will meet the sequencing requirements of FPGAs, DSPs, and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors and the device is fully specified from –55°C to 125°C.

The TPS74401 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that will meet the sequencing requirements of FPGAs, DSPs, and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors and the device is fully specified from –55°C to 125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 3.0A Ultra-LDO With Programmable Soft-Start. 数据表 (Rev. B) 2010年 9月 8日
* VID TPS74401-EP VID V6210611 2016年 6月 21日
* 辐射与可靠性报告 TPS74401MRGWTEP Reliability Report 2011年 10月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

TIDA-01442 — 使用 ADC12DJ3200 的 L、S、C 和 X 带的直接射频采样雷达接收器参考设计

此参考设计利用 ADC12DJ3200 评估模块 (EVM) 演示直接射频采样接收器,适用于在 HF、VHF、UHF、L、S、C 和部分 X 带上运行的雷达。模数转换器 (ADC) 的宽模拟输入带宽和高采样率 (6.4GSPS) 可为单通道或双通道 ADC 提供多频带覆盖。该 ADC 具有直接射频采样功能,取消了对多个降压转换级的需求,减少了组件数量,因此降低了系统整体的复杂性。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGW) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频