TPS767D3-Q1

正在供货

具有使能功能的汽车类 1A、10V、双通道低压降稳压器

产品详情

Output options Adjustable Output, Dual Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 3.3 Rating Automotive Noise (µVrms) 55 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 3.3 Rating Automotive Noise (µVrms) 55 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0 mA to 1.0 A Per Regulator
  • 3.3-V/2.5-V, 3.3-V/1.8-V, and 3.3-V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350 mV at 1 A
  • Ultra Low 85 µA Typical Quiescent Current
  • 1 µA Quiescent Current During Shutdown
  • Dual Open Drain Power-On Reset With 200-ms Delay for Each Regulator
  • 28-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD is a trademark of Texas Instruments.

  • Qualified for Automotive Applications
  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0 mA to 1.0 A Per Regulator
  • 3.3-V/2.5-V, 3.3-V/1.8-V, and 3.3-V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350 mV at 1 A
  • Ultra Low 85 µA Typical Quiescent Current
  • 1 µA Quiescent Current During Shutdown
  • Dual Open Drain Power-On Reset With 200-ms Delay for Each Regulator
  • 28-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD is a trademark of Texas Instruments.

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10-µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1 A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 350 mV at an output current of 1 A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET\ output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in 28 pin PWP TSSOP package. They operate over a junction temperature range of –40°C to 125°C.

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10-µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1 A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 350 mV at an output current of 1 A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET\ output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in 28 pin PWP TSSOP package. They operate over a junction temperature range of –40°C to 125°C.

下载 观看带字幕的视频 视频

查看 TI.com 库存以寻找类似产品

具有类似规格的产品,按可用的 TI.com 库存分类。

立即查看

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS7A88-Q1 正在供货 汽车类 1A、低噪声、高精度、双通道可调节低压降稳压器 A lower noise, higher PSRR dual-channel LDO.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Dual-Output Low-Dropout Voltage Regulators 数据表 (Rev. A) 2008年 6月 23日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS90UB981-Q1EVM — DS90UB981-Q1 DSI 转 FPD-Link IV 桥接串行器评估模块

DS90Ux981-Q1EVM 评估模块 (EVM) 用于评估 DS90Ux981-Q1 MIPI DSI 转 FPD-Link IV 串行器。DS90Ux981-Q1 支持超高清分辨率(含 4K),在频率为 60Hz 时的色彩深度为 30 位/像素。MIPI DSI 双端口输入与 MIPI DSI v1.3.1 和 DPHY v1.2 兼容,速率高达每通道 2.5Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 10.8Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux981-Q1EVM 的 FPD-Link (...)
评估板

DS90UB981-Q1MEVM — DS90UB981-Q1 4K DSI 转 FPD-Link IV 桥接串行器评估模块

DS90Ux981-Q1MEVM 评估模块用于评估 DS90Ux981-Q1 MIPI DSI 转 FPD-Link IV 串行器。DS90Ux981-Q1 支持超高清分辨率(含 4K),在频率为 60Hz 时的色彩深度为 30 位/像素。MIPI DSI 双端口输入与 MIPI DSI v1.3.1 和 DPHY v1.2 兼容,速率高达每通道 2.5Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 10.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux981-Q1MEVM 的 FPD-Link 互联采用 (...)
评估板

DS90UB983-Q1EVM — DS90UB983-Q1 DisplayPort 转 FPD-Link IV 桥接串行器评估模块

DS90Ux983-Q1EVM 评估模块用于评估 DS90Ux983-Q1 DisplayPort 转 FPD-Link IV 串行器。DS90Ux983-Q1 支持超高清分辨率(含 4K),在频率为 60Hz 时的色彩深度为 30 位/像素。DisplayPort 输入与 DisplayPort v1.4 兼容,速率高达每通道 8.1Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 13.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux983-Q1EVM 的 FPD-Link 互联采用汽车类 (...)

评估板

DS90UB983-Q1MEVM — DS90UB983-Q1 DisplayPort 转 FPD-Link IV 桥接串行器评估模块

DS90Ux983-Q1MEVM 评估模块用于评估 DS90Ux983-Q1 DisplayPort 转 FPD-Link IV 串行器。DS90Ux983-Q1 支持超高清分辨率(含 4K),在频率为 60Hz 时的色彩深度为 30 位/像素。DisplayPort 输入与 DisplayPort v1.4 兼容,速率高达每通道 8.1Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 13.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux983-Q1MEVM 的 FPD-Link 互联采用汽车级 12 (...)

封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频