TPS79730-EP

正在供货

具有电源正常指示功能的超低功耗 10mA LDO 稳压器(增强型产品)

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS745 正在供货 具有电源正常指示功能的 500mA、低 IQ、高精度、可调节超低压降稳压器 Alternative product offering lower noise and higher accuracy

产品详情

Output options Fixed Output Iout (max) (A) 0.01 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3 Vout (min) (V) 3 Fixed output options (V) 3 Rating HiRel Enhanced Product Noise (µVrms) 600 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.005 Thermal resistance θJA (°C/W) 396 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Features Power good Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -55 to 125
Output options Fixed Output Iout (max) (A) 0.01 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3 Vout (min) (V) 3 Fixed output options (V) 3 Rating HiRel Enhanced Product Noise (µVrms) 600 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.005 Thermal resistance θJA (°C/W) 396 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Features Power good Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -55 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 10 mA Low-Dropout Regulator
  • Ultralow 1.2 mA Quiescent Current at 10 mA
  • 5-Pin SC70/SOT-323 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor (> 0.47 µF)
  • Dropout Voltage Typically 105 mV at 10 mA (TPS79733)
  • Overcurrent Limitation
  • APPLICATIONS
    • Battery-Powered Microcontrollers and Microprocessors

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 10 mA Low-Dropout Regulator
  • Ultralow 1.2 mA Quiescent Current at 10 mA
  • 5-Pin SC70/SOT-323 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor (> 0.47 µF)
  • Dropout Voltage Typically 105 mV at 10 mA (TPS79733)
  • Overcurrent Limitation
  • APPLICATIONS
    • Battery-Powered Microcontrollers and Microprocessors

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The TPS797xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (> 0.47 µF). Therefore, implementations of this device require little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller based, battery-powered applications, the TPS797xx family's low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage. The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low, 125 mV (typ) at 10 mA of load current and is directly proportional to the load current. The quiescent current is ultralow (1.2 µA typ) and is stable over the entire range of output load current (0 mA to 10 mA). When properly configured with a pullup resistor, the PG output can be used to implement a power-on reset or low battery indicator. The TPS797xx is offered in 1.8 V, 3 V, and 3.3 V fixed options.

The TPS797xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (> 0.47 µF). Therefore, implementations of this device require little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller based, battery-powered applications, the TPS797xx family's low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage. The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low, 125 mV (typ) at 10 mA of load current and is directly proportional to the load current. The quiescent current is ultralow (1.2 µA typ) and is stable over the entire range of output load current (0 mA to 10 mA). When properly configured with a pullup resistor, the PG output can be used to implement a power-on reset or low battery indicator. The TPS797xx is offered in 1.8 V, 3 V, and 3.3 V fixed options.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS745-Q1 正在供货 具有电源正常指示功能的汽车级、500mA、低 IQ、高 PSRR、低压降 (LDO) 稳压器 Lower noise and higher accuracy

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Ultra Low-Power, 10 mA LDO Linear Regulators With Power Good Output 数据表 (Rev. A) 2007年 10月 24日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
SOT-SC70 (DCK) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频