TPS7A4501-SP

正在供货

产品详情

Rating Space Vin (max) (V) 20 Vin (min) (V) 2.3 Iout (max) (A) 1.5 Output options Adjustable Output Vout (max) (V) 19.2 Vout (min) (V) 1.21 Noise (µVrms) 50 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable Thermal resistance θJA (°C/W) 86 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 270 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 86 Radiation, TID (typ) (krad) 100
Rating Space Vin (max) (V) 20 Vin (min) (V) 2.3 Iout (max) (A) 1.5 Output options Adjustable Output Vout (max) (V) 19.2 Vout (min) (V) 1.21 Noise (µVrms) 50 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable Thermal resistance θJA (°C/W) 86 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 270 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 86 Radiation, TID (typ) (krad) 100
CFP (HKU) 10 45.4896 mm² (— mm × — mm) DIESALE (KGD) — See data sheet CFP (U) 10 139.36 mm² (21.44 mm × 6.5 mm)
  • QMLV Qualified SMD 5962-12224
  • Adjustable Output from 1.21 to 20 V
  • Optimized for Fast-Transient Response
  • High Output Voltage Accuracy: 1.15% at 25°C (Typical)
  • Dropout Voltage: 200 mV With ILOAD = 750 mA (Typical)
  • Low Noise: 50 µVRMS (10 Hz to 100 kHz) for VOUT = 5 V
  • High Ripple Rejection: 68 dB at 1 kHz
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Stable With Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse Current Protection
  • 5962-1222402VHA:
    • Wide Vin 2.3 to 20 V
    • Output Current: 750 mA
  • 5962R1222403VXC:
    • Wide Vin 2.9 to 20 V
    • Output Current: 1.5 A
    • Thermally-Enhanced HKU Package
    • Radiation Hardness Assurance (RHA) up to Total Ionizing Dose (TID) 100 krad (Si)
    • Exhibits Low Dose Rate Sensitivity But Remains Within the Pre-Radiation Electrical Limits at 100 krad Total Dose Level, as Allowed by MIL-STD-883, TM1019
  • QMLV Qualified SMD 5962-12224
  • Adjustable Output from 1.21 to 20 V
  • Optimized for Fast-Transient Response
  • High Output Voltage Accuracy: 1.15% at 25°C (Typical)
  • Dropout Voltage: 200 mV With ILOAD = 750 mA (Typical)
  • Low Noise: 50 µVRMS (10 Hz to 100 kHz) for VOUT = 5 V
  • High Ripple Rejection: 68 dB at 1 kHz
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Stable With Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse Current Protection
  • 5962-1222402VHA:
    • Wide Vin 2.3 to 20 V
    • Output Current: 750 mA
  • 5962R1222403VXC:
    • Wide Vin 2.9 to 20 V
    • Output Current: 1.5 A
    • Thermally-Enhanced HKU Package
    • Radiation Hardness Assurance (RHA) up to Total Ionizing Dose (TID) 100 krad (Si)
    • Exhibits Low Dose Rate Sensitivity But Remains Within the Pre-Radiation Electrical Limits at 100 krad Total Dose Level, as Allowed by MIL-STD-883, TM1019

The TPS7A4501-SP is a low-dropout (LDO) regulator optimized for fast-transient response. The 5962-1222402VHA can supply 750 mA of output current with a dropout voltage of 300 mV. The 5962R1222403VXC can supply 1.5 A of output current with a dropout voltage of 320 mV. Quiescent current is well controlled; it does not rise in dropout, as with many other regulators. In addition to fast transient response, the TPS7A4501-SP regulator has very-low output noise, which makes it ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V. The TPS7A4501-SP is stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The device is available as an adjustable device with a 1.21-V reference voltage. The 5962-1222402VHA is available in 10-pin CFP (U) package and 5962R1222403VXC is available in thermally-enhanced 10-pin CFP (HKU) package. Known good die (KGD) option is available for both 5962-1222402V9A for non-RHA version and 5962R1222403V9A for RHA.

The TPS7A4501-SP is a low-dropout (LDO) regulator optimized for fast-transient response. The 5962-1222402VHA can supply 750 mA of output current with a dropout voltage of 300 mV. The 5962R1222403VXC can supply 1.5 A of output current with a dropout voltage of 320 mV. Quiescent current is well controlled; it does not rise in dropout, as with many other regulators. In addition to fast transient response, the TPS7A4501-SP regulator has very-low output noise, which makes it ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V. The TPS7A4501-SP is stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The device is available as an adjustable device with a 1.21-V reference voltage. The 5962-1222402VHA is available in 10-pin CFP (U) package and 5962R1222403VXC is available in thermally-enhanced 10-pin CFP (HKU) package. Known good die (KGD) option is available for both 5962-1222402V9A for non-RHA version and 5962R1222403V9A for RHA.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
TPS7H1121-SP 正在供货 耐辐射、QML-V、2.25V 至 14V 输入、2A 低压降 (LDO) 稳压器 QMLV version with higher current capability, more features and similar size ceramic package
TPS7H1111-SP 正在供货 耐辐射、QML-P 和 QML-V、1.5A、超低噪声、高 PSRR、低压降 (LDO) 稳压器 Ceramic QMLV or plastic QMLP LDO with lower input and output voltage, lower noise and higher power-supply rejection

技术文档

未找到结果。请清除搜索并重试。
查看全部 28
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS7A4501-SP Low-Dropout Voltage Regulator 数据表 (Rev. D) PDF | HTML 2015-8-11
* 辐射与可靠性报告 TPS7A4501-SP (5962-1222402VHA) Neutron Displacement Damage Characterization (Rev. A) 2021-6-15
* 辐射与可靠性报告 TPS7A4501-SP Single-Event Effects Test Report 2018-10-22
* 辐射与可靠性报告 TPS7A4501-SP Total Ionizing Dose Radiation Report (Rev. A) 2017-3-16
* SMD TPS7A4501-SP SMD 5962-12224 2021-4-12
白皮书 航天应用的 IC 采购:升级筛选 COTS 与航天增强型产品 (SEP) 的利弊 PDF | HTML PDF | HTML 2026-8-6
应用手册 基于 TI 航天增强型产品 (-SEP) 和航天产品 (-SP) 的高度可扩 展性航天电机控制平台 PDF | HTML PDF | HTML 2026-6-16
选择指南 TI Space Products (Rev. L) 2026-3-27
白皮书 使用并联 LDO 降低系统噪声 PDF | HTML 英语版 PDF | HTML 2025-11-20
应用手册 气密性封装回流焊曲线、端接镀层以及引线裁切与成型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-11-20
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025-8-18
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025-7-7
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025-2-20
设计指南 耐辐射航天电池管理系统 (BMS) 参考设计 PDF | HTML 英语版 PDF | HTML 2025-1-6
白皮书 适用于 STAR-Tiger SpaceFibre 路由交换机的航空级电源 PDF | HTML 英语版 PDF | HTML 2024-1-9
技术文章 Maximizing performance with clean and low-noise power using space-grade LDOs PDF | HTML 2024-1-5
应用手册 QML flow, its importance, and obtaining lot information (Rev. C) 2023-8-30
白皮书 Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022-12-14
白皮书 Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022-12-13
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-12-2
电子书 电子产品辐射手册 2022-5-7
应用简报 航天级 100krad 压控电流吸收器(0 - 200mA) 电路 PDF | HTML 英语版 PDF | HTML 2021-9-7
电路设计 航天级 50krad 2 线制分立式 4–20mA 电流变送器电路 PDF | HTML 英语版 PDF | HTML 2021-9-7
技术文章 How to choose the right LDO for your satellite application PDF | HTML 2021-4-9
应用手册 DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020-8-21
技术文章 4 trends in space-grade power management PDF | HTML 2020-2-12
技术文章 When failure isn’t an option: power up your next satellite with integrated functio PDF | HTML 2019-4-30
应用手册 Use of an LDO as a Load Switch for Space Applications 2018-8-1

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADC12DJ3200EVMCVAL — ADC12DJ3200QML-SP 评估模块

ADC12DJ3200 评估模块 (EVM) 用于评估 ADC12DJ3200QML-SP 高速模数转换器 (ADC)。该 EVM 装配了 ADC12DJ3200QML-SP,后者是一款具有 JESD204B 接口的航天级 12 位双通道 4GSPS 或单通道 8GSPS ADC。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TPS7A4501EVM-CVAL — TPS7A4501-SP 宽输入电压评估模块 (EVM)

TPS7A4501 是一款针对快速瞬态响应进行了优化的低压降 (LDO) 稳压器。
它提供热增强型小尺寸解决方案,能够提供 1.5A 负载电流,并且对于敏感射频应用具有低输出噪声。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TSW12D1620EVM-CVAL — ADC12D1620QML-SP 300krad、12 位、双通道 1.6GSPS 或单通道 3.2GSPS ADC 评估模块

TSW12D1620EVM-CVAL 是一款1.5GHz 宽带接收器评估模块 (EVM),包含放大器、模数转换器 (ADC)、时钟、温度传感器、微控制器和电源解决方案的陶瓷工程模型。该电路板非常适合在近直流电至 1.5GHz 范围内数字化中频/射频频率。

模拟输入路径可以选择利用 6.5GHz LMH5401-SP 作为单端到差分增益块,或者绕过放大器并用差分信号驱动 ADC。放大器后面是 12 位双路 1.6GSPS 或单路 3.2GSPS ADC12D1620QML-SP。这些高性能元件由必备电源、微控制器和温度传感器器件提供支持。

TSW12D1620EVM-CVAL (...)

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS7A4501-SP PSpice Transient Model (Rev. A)

SLVMC22A.ZIP (16 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS7A4501-SP PSpice Worst-Case Analysis Model

SLVMDA5.ZIP (796 KB) - PSpice 模型
支持的产品和硬件
计算工具

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

并联低压降 (LDO) 计算器是一款基于 Microsoft® Excel® 的工具,它使用镇流电阻为并联 LDO 稳压器提供最坏情形分析。该工具可帮助用户确定所需的最低并联 LDO 稳压器数量,以及满足一组系统要求的合适镇流电阻。

计算器中预填充了并联应用中常用 LDO 稳压器的数据表信息。用户可以根据其系统要求来评估哪款 LDO 稳压器器件能够满足其系统需求。

支持的产品和硬件
参考设计

TIDA-010191 — 航天级、多通道、JESD204B 15GHz 时钟参考设计

相控阵天线和数字波束形成是将提高未来星型雷达成像和宽带卫星通信系统性能的关键技术。与模拟波束形成不同,数字波束形成通常需要每个天线元件有一组数据转换器。这些转换器需要具有特定定义的相位关系的时钟。此参考设计展示了如何生成具有定义的和可调节相位关系的低噪声兆赫至千兆赫时钟信号。时钟相位甚至可以在发生单个事件后进行恢复。JESD204B 支持通过在 3.2GHz 频率和 10ps 板间偏移下运行两个 ADC12DJ3200QML-SP 评估模块及其相应的基于 FPGA 的捕获平台来展示。
支持的产品和硬件
参考设计

TIDA-010931 — 耐辐射航天电池管理系统 (BMS) 参考设计

此参考设计演示了航天级电池管理系统。该电路测量八节串联的电池,以监控电池运行状况、充电状态和温度。
支持的产品和硬件
参考设计

TIDA-010984 — 航天级 SWaP 优化型 10A、150V、BLDC 和步进电机控制平台参考设计

TIDA-010984 提供完整的航天级电机控制平台。该设计支持单两相和三相步进电机或双三相电机配置,采用梯形或磁场定向控制 (FOC),并通过引脚兼容的元件在不同的耐辐射等级之间进行扩展。基于 MATLAB®/Simulink® 模型的设计加速了软件开发,而 GaN 技术和高度器件集成则最大限度地缩小了板面积,降低了热开销。

支持的产品和硬件
参考设计

TIDA-060042 — 串联电阻温度检测器 (RTD) 传感参考设计

TIDA-060042 参考设计演示了使用 ADS1282EVM-PDK 的完全航天级比例式温度检测电路。此电路可在多达 10 个不同位置测量温度,无需使用任何缓冲器。大多数航天应用需要在多个子系统中进行温度测量,多位置检测电路可为这些子系统提供优势。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
CFP (HKU) 10 Ultra Librarian
DIESALE (KGD) — Ultra Librarian
CFP (U) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频